HES3D-90MB-BL

BRACKET FOR HES3D-90HES3D-90MB-BL

1 / 1 resultados totales

Filtrar artículos

●This bracket allows the HES3D-90 to be easily mounted (thickness: 30mm and more) It is ideal when step machining to the door edge is difficult.
Accesorios
●Cross-recessed flat head screws M4×15

Información relacionada

Planos/ilustraciones

  • Mostrar todo

  • Mostrar todo

  • Mostrar todo

    [Processing]

  • Mostrar todo

    [Installation Diagram]

  • Mostrar todo

    [Ideal in locations where step processing is difficult]
    Because the processing part is a simple shape, processing is easier even at locations where using tools is difficult.

  • Mostrar todo

    Solid wood, laminated wood, etc.
    Can be installed with simple processing.

  • Mostrar todo

    Laminated plywood, MDF, etc.
    Also supports laminated plywood and other materials where screw-fastening on the edge surface is not possible.

  • Mostrar todo

    Veneer, melamine facing, etc.
    Folding tables with concealed hinges can be created by attaching a top plate to the back plate.

  • Mostrar todo

    Aluminium Frame

  • [Processing]
  • [Installation Diagram]
  • [Ideal in locations where step processing is difficult]
    Because the processing part is a simple shape, processing is easier even at locations where using tools is difficult.
  • Solid wood, laminated wood, etc.
    Can be installed with simple processing.
  • Laminated plywood, MDF, etc.
    Also supports laminated plywood and other materials where screw-fastening on the edge surface is not possible.
  • Veneer, melamine facing, etc.
    Folding tables with concealed hinges can be created by attaching a top plate to the back plate.
  • Aluminium Frame

Tabla de especificaciones

Cuerpo

Imagen Nombre del artículo Código del artículo Presupuesto
HES3D-90MB-BL 170-053-778
Imagen Nombre del artículo Código del artículo Presupuesto RoHS Material Finish Compatible hinges EAN Caja Cartón

HES3D-90MB-BL

170-053-778

Zinc alloy (ZDC)

Baked paint/black

HES3D-90 Type.

4510932223607

20

80

Deslice para ver más


Descargar CAD

Cuerpo

Nombre del artículo
HES3D-90MB-BL
Nombre del artículo 2D 3D Otros RoHS Código del artículo
HES3D-90MB-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-053-778