SUJETADOR DE PUERTAYA-2020W
2 / 2 resultados totales
Filtrar artículos
- ●Automatically locks door when fully opened.
●Slide the grip (see part ③ in the figure below) to release the lock.
Slide the grip to the end to remain unlocked.
●Safe and reliable operation without closing the door while releasing
the lock.
●Indicator turns red when locked.
●YA-2020W (R/L) (with lock release wire) available for tall
application.
●Either 1 piece use and 2 pieces use is available.
Videos
Tabla de especificaciones
Cuerpo
Imagen | Nombre del artículo | Código del artículo | Presupuesto |
---|---|---|---|
![]() |
YA-2020WR | 180-100-202 |
![]() |
![]() |
YA-2020WL | 180-100-203 |
![]() |
Descargar CAD
Catálogo

Nota
●Release the lock while supporting the door.
●Opening angle and installation position change depending on the position
of hinge centre.
Determine the installation position based on the hinges used and cabinet
shape.