SLUL
Filtro articoli
  • SWING LIFT UP
  • SLUL

  • Passed 40K Cycle Test
  • Lift Assist
  • Soft Close
●For upward-opening flap doors.
●Soft close feature slows down closing speed and prevents slamming.
●After pulling the flap forward 120 - 150mm, a spring will help gently lift the flap.
●When installing, easily position the SLUL by aligning its front with the edge of the side panel.
●The Lift Assist strength can be adjusted to accommodate varying door weights.
●Post-installation, the door can be minutely adjusted vertically, horizontally, and angularly to correct small mounting position inaccuracies.
Specifica
●Operating temperature: 0°C-40°C.
Accessori
●Cross Recessed Countersunk Tapping Screw 3.5x45 (For Body Mounting)
●Bind head tapping screw 3.5x15 (for mounting plate attachment)
Venduto separatamente
●Body Cover SLUL-C
●Connecting Bar SLUL-B

Video

In Uso

Informazioni correlate

Disegni / Illustrazioni

  • Mostra tutto

    Mounting Dimensions
    *1: If not using a gasket/door stopper, please shift the body 4mm towards the back panel.
    *2: The maximum door protrusion when opening and closing is approximately 343mm.
    *3: When the door is opened, the top of the cabinet is 613mm (Door travel). I need the dimensions in 50mm.

  • Mostra tutto

    Body

  • Mostra tutto

    Connecting Bar (Sold separately)

  • Mostra tutto

    Body Cover (Sold separately)

  • Mostra tutto

    Image of Movement

  • Mostra tutto

  • Mounting Dimensions
    *1: If not using a gasket/door stopper, please shift the body 4mm towards the back panel.
    *2: The maximum door protrusion when opening and closing is approximately 343mm.
    *3: When the door is opened, the top of the cabinet is 613mm (Door travel). I need the dimensions in 50mm.
  • Body
  • Connecting Bar (Sold separately)
  • Body Cover (Sold separately)
  • Image of Movement

Tavola specifiche

Corpo [Body]

Immagini Nome articolo Codice articolo Citazione
SLUL-11 180-054-944
SLUL-8 180-054-943
Immagini Nome articolo Codice articolo Citazione RoHA Main Material Min. Door Width Max. Door Width Min. Door Height Max. Door Height Min. Door Weight kg Max. Door Weight kg Finish Door Opening Damper Direction Door Material Movement of the Door [Web Filtering] Door Opening [Web Filtering] EAN Contenitore

SLUL-11

180-054-944

Steel

600

900

550

900

8

11

Nickel Plating

Vertical Upward Opening

Opening Direction
Closing Direction

Wood

Swing

Upward Opening

4510932226028

1

SLUL-8

180-054-943

Steel

600

900

550

900

5

8

Nickel Plating

Vertical Upward Opening

Opening Direction
Closing Direction

Wood

Swing

Upward Opening

4510932226011

1

Scorri per vedere di più

This product is sold as 1 set. The order quantity is "1", which includes one piece for the left side and one for each of the left and right.


Venduto separatamente [Body Cover (Sold separately)]

Immagini Nome articolo Codice articolo Citazione
SLUL-C-DGR 180-054-948
SLUL-C-WT 180-054-947
Immagini Nome articolo Codice articolo Citazione RoHA Main Material Product Name Colour EAN

SLUL-C-DGR

180-054-948

ABS resin

Body Cover

Dark Grey

4510932226066

SLUL-C-WT

180-054-947

ABS resin

Body Cover

White

4510932226059

Scorri per vedere di più

This product is sold as 1 set. The order quantity is "1", which includes one piece for each of the left and right.


Venduto separatamente [Connecting Bar (Sold separately)]

Immagini Nome articolo Codice articolo Citazione
SLUL-B685 180-054-950
SLUL-B835 180-054-951
SLUL-B535 180-054-949
Immagini Nome articolo Codice articolo Citazione RoHA Main Material Finish Product Name Type Length EAN

SLUL-B685

180-054-950

Aluminium Alloy

Anodizing

Connecting Bar

For Door Width 750

685

4510932226080

SLUL-B835

180-054-951

Aluminium Alloy

Anodizing

Connecting Bar

For Door Width 900

835

4510932226097

SLUL-B535

180-054-949

Aluminium Alloy

Anodized

Connecting Bar

For Door Width 600

535

4510932226073

Scorri per vedere di più


Scarico CAD

Corpo [Body]

Nome articolo
SLUL-11
SLUL-8
Nome articolo 2D 3D Altro RoHA Codice articolo
SLUL-11 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-944

SLUL-8 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-943

Scorri per vedere di più

Venduto separatamente [Body Cover (Sold separately)]

Nome articolo
SLUL-C-DGR
SLUL-C-WT
Nome articolo 2D 3D Altro RoHA Codice articolo
SLUL-C-DGR DXF DWG SAT IGES X_T STEP 3DPDF

180-054-948

SLUL-C-WT DXF DWG SAT IGES X_T STEP 3DPDF

180-054-947

Scorri per vedere di più

Venduto separatamente [Connecting Bar (Sold separately)]

Nome articolo
SLUL-B685
SLUL-B835
SLUL-B535
Nome articolo 2D 3D Altro RoHA Codice articolo
SLUL-B685 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-950

SLUL-B835 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-951

SLUL-B535 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-949

Scorri per vedere di più

Catalogo

Manuali

Nota

●Be sure to read the cautions.
●1 connecting bar SLUL-B is necessary for 1 set of SLUL.
●Attach the handle (sold separately) at the center of the door's width for optimal placement. Install it within 700mm from the top edge of the door to ensure convenient opening.
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
  • SWING LIFT UP SLUL / SWING LIFT DOWN SLDL