POCKET DOOR SYSTEMALT-SN
0 / 0 total results
Filter items
- ・The sliding system allows doors to retract inside cabinets. Doors will not occupy space, providing full access to inside of cabinets.
・The rails are mounted on the outside of the side board or middle board.
・Top board and bottom board can be overlaid
・Unique anti-sagging system with 5 levels and easy adjustment.
・Overlay type and inset type available
・Door width: Max. 600mm
・Door height: Max. 1,600mm
・Door weight: Max. 12kg
Videos
Manuals
Installation Manual | 1595_1_alt_sn15_d10_e.pdf |
---|---|
Installation Manual | 1593_2_alt_sn15_d360_e.pdf |
Note
●For best performance, precise mortising is required.
●Do not cut slides.
●Do not close doors until they are fully slid out and the catch has activated.
●Install a door stopper (not provided) on the door leading edge of the door.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×
×
Loading