Railways, Shinkansen, and Station Buildings | Industrial Components, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Railways, Shinkansen, and Station Buildings

Introducing products designed to improve the functionality and maintenance of railway vehicles, Shinkansen trains, and station facilities.

Solutions for Shinkansen / Express Trains / Cruise Trains

Seat Area

  • RECESSED HOOK

    Perfect for hanging luggage near seats. Choose from a wide range of colours, finishes, and designs.

    See more info

  • TORQUE HINGE
    HG-TIB10-2

    Greaseless Torque Hinge. Enables smooth, precise angle adjustment of seat headrests without the need for lubrication, ensuring long-lasting performance and ease of use.

    See more info

  • TORQUE HINGE
    HG-TI10-2

    Designed for seamless installation into pre-existing slots or housings, this hinge is perfect for folding tables used in shops, trains, caravans, and more.

    See more info

  • MINI GUIDE RAIL
    MRS

    Perfect for guiding adjustable sections of legs and armrests. The rails are recyclable, offering a sustainable option.

    See more info

  • DUAL AXIS TORQUE HINGE
    HG-TMH

    Ideal for folding tables in shops, trains, caravans, and more. Opens up to 180°, with shafts that do not protrude when fully open or closed.

    See more info

Deck and Lavatory

  • LIFT-ASSIST DAMPER
    LAD-ST

    The shelf can be folded to match the size of the stored items. The lifting mechanism requires minimal effort, and the shelf opens slowly for added safety.

    See more info

  • Push Lock Fastener

    Designed for maintenance hatches, offering one-touch operation for both locking and unlocking.

    See more info

  • MULTI-PURPOSE LID
    Damper Included

    The damper ensures the lid closes slowly, preventing hand injuries.

    See more info

  • TOUCHLESS MULTI-PURPOSE LID
    AZ-AT

    The lid opens automatically when a hand is detected. The touchless operation ensures hygiene, with the sensor light glowing green when active.

    See more info

  • TB Handles

    Handles that combine aesthetic design with ease of grip.

    See more info

Cruise Train Cabins and Bar Counters

Perfect for both railway interiors, such as passenger cabins and bar counters, and luxury hotel spaces. These products combine premium quality and design to create elegant, high-class environments. Widely adopted in numerous projects. For more details, please contact us.

  • MONITOR BRACKET
    KA-T100S50

    Prevents tilting during touch operation and sagging caused by environmental vibrations.

    See more info

  • OLYMPIA Concealed Hinges

    The damper force is adjustable, allowing the closing speed of the door to be customised to preference.

    See more info

  • HES Concealed Hinge Series

    Enhances security without compromising the original door design.

    See more info

  • FULL EXTENSION SOFT-CLOSE SLIDE
    3670

    Closes quietly and slowly. The damper adds a luxurious touch.

    See more info

  • VENTILATOR
    APK-K

    The frame allows for flexible combinations of ventilator panels and wiring panels.

    See more info

  • FULL EXTENSION PUSH-TO-OPEN SLIDE
    3660

    No handles or knobs required. Doors and drawers open with a one-touch push-to-open mechanism.

    See more info

  • MILLION LOCK GLASS DOOR CAM LOCK
    1310GL

    Control both drawers and glass doors with the same key number.

    See more info

  • MILLION LOCK CABINET LOCK
    7810W

    Control both drawers and glass doors with the same key number.

    See more info

  • GLASS DOOR HINGE
    GH34-8

    Secure expensive duty-free items behind glass doors for added protection.

    See more info

  • OLYMPIA Concealed Hinges

    The damper force is adjustable, allowing the closing speed of the door to be customised to preference.

    See more info

  • OLYMPIA CONCEALED HINGE
    GLASS DOOR FACE PLATE

    Glass door face plate designed specifically for the Olympia hinge.

    See more info

  • SHELF STANDARD
    AP-DM

    Ideal for bottle display shelves.

    See more info

  • LIFT-ASSIST DAMPER
    LAD-S

    Used for staff entrances, with the tabletop opening to 95°.

    See more info

Solutions for Station Platform Equipment & Ticketing Systems

Station Platforms & Ticket Gates

  • OLYMPIA Concealed Hinges

    High-durability slide hinges, suitable for maintenance covers on platform doors, tested for 200,000 opening and closing cycles.

    See more info

  • BELT REEL PARTITIONS

    A flexible option for creating temporary barriers at platform boarding gates. A 7-meter long model is available.

    See more info

  • ADJUSTABLE SOFT-DOWN STAY
    NSDX-10(R/L)

    A mechanism for ticketing and entryway maintenance covers, ensuring smooth and silent opening of downward-hinged doors.

    See more info

  • FULL EXTENSION SLIDE
    SNS35D

    Suitable for use with drawers in the ticket dispensing unit.

    See more info

  • MAGNETIC CATCH
    MC-159

    Ideal for securing panels in opening and closing sections. Available in high-magnetic and slim models.

    See more info