| | Furniture, Architectural, Marine Hardware | Japanese Manufacturer | LAMP | Sugatsune Global

Spec Table

Image Item Name Item Code Quotation
3C29-14 190-110-383
3C29-16 190-110-384
3C29-18 190-110-385
3C29-20 190-110-386
3C29-22 190-110-387
3C29-24 190-110-388
3C29-26 190-110-389
3C29-28 190-110-390
3C29-30 190-110-391
3C29-32 190-110-392
Image Item Name Item Code Quotation RoHS EAN Box Weight (g)

3C29-14

190-110-383

-

-

20

650

3C29-16

190-110-384

-

-

20

740

3C29-18

190-110-385

-

-

20

840

3C29-20

190-110-386

-

-

20

940

3C29-22

190-110-387

-

-

20

1040

3C29-24

190-110-388

-

-

20

1120

3C29-26

190-110-389

-

-

20

1230

3C29-28

190-110-390

-

-

20

1330

3C29-30

190-110-391

-

-

20

1420

3C29-32

190-110-392

-

-

20

1840

Slide to See More

CAD download

Item Name
3C29-14
3C29-16
3C29-18
3C29-20
3C29-22
3C29-24
3C29-26
3C29-28
3C29-30
3C29-32
Item Name 2D 3D Others Item Code
3C29-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-383

3C29-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-384

3C29-18 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-385

3C29-20 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-386

3C29-22 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-387

3C29-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-388

3C29-26 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-389

3C29-28 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-390

3C29-30 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-391

3C29-32 DXF DWG SAT IGES X_T STEP 3DPDF

190-110-392

Slide to See More

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More