- ALT-2V-10
POCKET DOOR SYSTEMALT-2V-10
20 / 20 total results
POCKET DOOR SYSTEMS
- Outset pocket door system with various size options.
- — Sliding system allows doors to retract inside cabinets. Doors will not occupy space, providing full access to inside of cabinets.
— The slides hold doors in position when they slide out of cabinets. This prevents doors from sagging.
— Overlay amount is up to 10 mm.
— Has easier hinge position adjustment than previous model. - Specification
- [Width]
- S/M/L Type: Max. 560 mm
- LL Type: Max. 600 mm
[Height]
- S Type: 830-1060 mm
- M Type: 1250-1500 mm
- L Type: 1650-1840 mm
- LL Type: 1990-2300 mm
[Thickness]
Max. 18~20 mm
[Weight]
- S Type: Max. 5 kg
- M Type: 6 kg
- L Type: Max. 8 kg
- LL Type: Max. 10 kg
In Use
Images
Related Information
Drawings / Illustrations
Spec Table
Parts Set
Optional Parts
Selling Individually [[Parts Set Details] Slide / Connecting Plate / Hinge / Mounting Plate / Protector]
Selling Individually [Included in the components set. Also available separately.]
Image | Item Name | Item Code | Quotation |
---|---|---|---|
![]() |
G-175 | 210-030-123 |
![]() |
![]() |
AL127-CH | 180-120-522 |
![]() |
![]() |
DU19-B4SBR | 180-940-144 |
![]() |
![]() |
ALT-2V-AB | 180-930-145 |
![]() |
![]() |
ALT-2V-BB | 180-930-146 |
![]() |
![]() |
SC-107-13 | 120-041-310 |
![]() |
![]() |
ALT-ADS | 180-048-461 |
![]() |
CAD download
Parts Set
Item Name |
---|
ALT-2V-10S-16 |
ALT-2V-10S-19 |
ALT-2V-10S-22 |
ALT-2V-10S-24 |
ALT-2V-10S-28 |
ALT-2V-10M-16 |
ALT-2V-10M-19 |
ALT-2V-10M-22 |
ALT-2V-10M-24 |
ALT-2V-10M-28 |
ALT-2V-10L-16 |
ALT-2V-10L-19 |
ALT-2V-10L-22 |
ALT-2V-10L-24 |
ALT-2V-10L-28 |
ALT-2V-10LL-16 |
ALT-2V-10LL-19 |
ALT-2V-10LL-22 |
ALT-2V-10LL-24 |
ALT-2V-10LL-28 |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
ALT-2V-10S-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-724 |
ALT-2V-10S-19 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-725 |
ALT-2V-10S-22 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-726 |
ALT-2V-10S-24 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-727 |
ALT-2V-10S-28 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-728 |
ALT-2V-10M-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-729 |
ALT-2V-10M-19 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-730 |
ALT-2V-10M-22 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-731 |
ALT-2V-10M-24 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-732 |
ALT-2V-10M-28 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-733 |
ALT-2V-10L-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-734 |
ALT-2V-10L-19 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-735 |
ALT-2V-10L-22 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-736 |
ALT-2V-10L-24 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-737 |
ALT-2V-10L-28 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-738 |
ALT-2V-10LL-16 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-739 |
ALT-2V-10LL-19 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-740 |
ALT-2V-10LL-22 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-741 |
ALT-2V-10LL-24 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-742 |
ALT-2V-10LL-28 | DXF | DWG | SAT | IGES | X_T | STEP |
|
180-048-743 |
Optional Parts
Item Name |
---|
BS-27 |
ALT-2V5BR1 |
ALT-2V5BR2 |
Selling Individually [[Parts Set Details] Slide / Connecting Plate / Hinge / Mounting Plate / Protector]
Item Name |
---|
AL127C-15 |
AL127C-16 |
AL127C-17 |
AL127C-19 |
AL127C-21 |
AL127C-22 |
ALT55-S |
AL127C-23 |
ALT55-M |
AL127C-24 |
ALT55-L |
AL127C-26 |
ALT55-LL |
AL127C-28 |
SCAF-7G99 |
ALT-MPS |
ALT-ADP |
ALT-2V-10SP |
ALT-2V-10LP |
ALT-2V-10LLP |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
AL127C-15 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-098 |
AL127C-16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-867 |
AL127C-17 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-099 |
AL127C-19 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-868 |
AL127C-21 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-100 |
AL127C-22 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-869 |
ALT55-S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-526 |
AL127C-23 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-101 |
ALT55-M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-525 |
AL127C-24 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-870 |
ALT55-L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-524 |
AL127C-26 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-057-314 |
ALT55-LL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-523 |
AL127C-28 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-113-871 |
SCAF-7G99 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
160-046-187 |
ALT-MPS | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-047-960 |
ALT-ADP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-047-931 |
ALT-2V-10SP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-048-963 |
ALT-2V-10LP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-048-964 |
ALT-2V-10LLP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-048-965 |
Selling Individually [Included in the components set. Also available separately.]
Item Name |
---|
G-175 |
AL127-CH |
DU19-B4SBR |
ALT-2V-AB |
ALT-2V-BB |
SC-107-13 |
ALT-ADS |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
G-175 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
210-030-123 |
AL127-CH | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-120-522 |
DU19-B4SBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-940-144 |
ALT-2V-AB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-930-145 |
ALT-2V-BB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-930-146 |
SC-107-13 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-041-310 |
ALT-ADS | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
180-048-461 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-05-10)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-05-10)

Manuals
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
