ALT-2V-360

ALT-2V-360

POCKET DOOR SYSTEMALT-2V-360

40 / 40 total results

Filter items
  • POCKET DOOR SYSTEM
  • Inset
  • ALT-2V-360

  • Soft Close

POCKET DOOR SYSTEMS

Inset pocket door system with various size options.
— Sliding system allows doors to retract inside cabinets. Doors will not occupy space, providing full access to inside of cabinets.
— Has slides for smooth door motion.
— The slides hold doors in position when they slide out of cabinets. This prevents doors from sagging.
— Has easier hinge position adjustment than previous model.
— 2 types are available: "with catch" and "with damper" types.
— Can also be used with 360-C26-0T and 360-D26-0T hinges. The 360-26-0T (without catch type) is also available.

Videos

In Use

Related Information

Spec Table

Parts Set [[With Catch]]

Image Item Name Item Code Quotation
ALT-2V-C360S-16 180-046-756
ALT-2V-C360-S19 180-046-757
ALT-2V-C360S-22 180-046-758
ALT-2V-C360S-24 180-046-759
ALT-2V-C360S-28 180-046-760
ALT-2V-C360M-16 180-046-761
ALT-2V-C360M-19 180-046-762
ALT-2V-C360M-22 180-046-763
ALT-2V-C360M-24 180-046-764
ALT-2V-C360M-28 180-046-765
ALT-2V-C360L-16 180-046-766
ALT-2V-C360L-19 180-046-767
ALT-2V-C360L-22 180-046-768
ALT-2V-C360L-24 180-046-769
ALT-2V-C360L-28 180-046-770
ALT-2V-C360LL-16 180-046-771
ALT-2V-C360LL-19 180-046-772
ALT-2V-C360LL-22 180-046-773
ALT-2V-C360LL-24 180-046-774
ALT-2V-C360LL-28 180-046-775
Image Item Name Item Code Quotation RoHS Type of Set Depth W Max. Weight (kg) Height (mm) EAN

ALT-2V-C360S-16

180-046-756

Catch

Max. 560mm

5

820 - 1060

-

ALT-2V-C360-S19

180-046-757

Catch

Max. 560mm

5

820 - 1060

-

ALT-2V-C360S-22

180-046-758

Catch

Max. 560mm

5

820 - 1060

-

ALT-2V-C360S-24

180-046-759

Catch

Max. 560mm

5

820 - 1060

-

ALT-2V-C360S-28

180-046-760

Catch

Max. 560mm

5

820 - 1060

-

ALT-2V-C360M-16

180-046-761

Catch

Max. 560mm

6

1240 - 1500

-

ALT-2V-C360M-19

180-046-762

Catch

Max. 560mm

6

1240 - 1500

-

ALT-2V-C360M-22

180-046-763

Catch

Max. 560mm

6

1240 - 1500

-

ALT-2V-C360M-24

180-046-764

Catch

Max. 560mm

6

1240 - 1500

-

ALT-2V-C360M-28

180-046-765

Catch

Max. 560mm

6

1240 - 1500

-

ALT-2V-C360L-16

180-046-766

Catch

Max. 560mm

8

1640 - 1840

-

ALT-2V-C360L-19

180-046-767

Catch

Max. 560mm

8

1640 - 1840

-

ALT-2V-C360L-22

180-046-768

Catch

Max. 560mm

8

1640 - 1840

-

ALT-2V-C360L-24

180-046-769

Catch

Max. 560mm

8

1640 - 1840

-

ALT-2V-C360L-28

180-046-770

Catch

Max. 560mm

8

1640 - 1840

-

ALT-2V-C360LL-16

180-046-771

Catch

Max.600mm

10

1980 - 2300

-

ALT-2V-C360LL-19

180-046-772

Catch

Max.600mm

10

1980 - 2300

-

ALT-2V-C360LL-22

180-046-773

Catch

Max.600mm

10

1980 - 2300

-

ALT-2V-C360LL-24

180-046-774

Catch

Max.600mm

10

1980 - 2300

-

ALT-2V-C360LL-28

180-046-775

Catch

Max.600mm

10

1980 - 2300

-

Slide to See More


Parts Set [[With Damper]]

Image Item Name Item Code Quotation
ALT-2V-D360S-16 180-046-776
ALT-2V-D360S-19 180-046-777
ALT-2V-D360S-22 180-046-778
ALT-2V-D360S-24 180-046-779
ALT-2V-D360S-28 180-046-780
ALT-2V-D360M-16 180-046-781
ALT-2V-D360M-19 180-046-782
ALT-2V-D360M-22 180-046-783
ALT-2V-D360M-24 180-046-784
ALT-2V-D360M-28 180-046-785
ALT-2V-D360L-16 180-046-786
ALT-2V-D360L-19 180-046-787
ALT-2V-D360L-22 180-046-788
ALT-2V-D360L-24 180-046-789
ALT-2V-D360L-28 180-046-790
ALT-2V-D360LL-16 180-046-791
ALT-2V-D360LL-19 180-046-792
ALT-2V-D360LL-22 180-046-793
ALT-2V-D360LL-24 180-046-794
ALT-2V-D360LL-28 180-046-795
Image Item Name Item Code Quotation RoHS EAN

ALT-2V-D360S-16

180-046-776

-

ALT-2V-D360S-19

180-046-777

-

ALT-2V-D360S-22

180-046-778

-

ALT-2V-D360S-24

180-046-779

-

ALT-2V-D360S-28

180-046-780

-

ALT-2V-D360M-16

180-046-781

-

ALT-2V-D360M-19

180-046-782

-

ALT-2V-D360M-22

180-046-783

-

ALT-2V-D360M-24

180-046-784

-

ALT-2V-D360M-28

180-046-785

-

ALT-2V-D360L-16

180-046-786

-

ALT-2V-D360L-19

180-046-787

-

ALT-2V-D360L-22

180-046-788

-

ALT-2V-D360L-24

180-046-789

-

ALT-2V-D360L-28

180-046-790

-

ALT-2V-D360LL-16

180-046-791

-

ALT-2V-D360LL-19

180-046-792

-

ALT-2V-D360LL-22

180-046-793

-

ALT-2V-D360LL-24

180-046-794

-

ALT-2V-D360LL-28

180-046-795

-

Slide to See More


Optional Parts

Image Item Name Item Code Quotation
ALT-BR 180-120-340
Image Item Name Item Code Quotation RoHS Component Name Material Finish EAN

ALT-BR

180-120-340

Side Mount Bracket

Steel

Chromate

4510932079372

Slide to See More


Selling Individually

Image Item Name Item Code Quotation
AL127C-15 190-057-098
AL127C-16 190-113-867
AL127C-17 190-057-099
AL127C-19 190-113-868
AL127C-21 190-057-100
AL127C-22 190-113-869
ALT55-S 180-120-526
AL127C-23 190-057-101
ALT55-M 180-120-525
AL127C-24 190-113-870
ALT55-L 180-120-524
AL127C-26 190-057-314
ALT55-LL 180-120-523
AL127C-28 190-113-871
H360-D26-0T 160-029-086
ALT-MP360 160-046-459
AL127-CH 180-120-522
ALT-2V-360SP 180-046-917
ALT-2V-360LP 180-046-918
ALT-2V-360LLP 180-046-919
H360-C26-0T 160-029-080
Image Item Name Item Code Quotation RoHS Component Name Material Finish Spec Applicable Mounting Max Door Thickness Series Min Door Thickness Hinge Type Part Name Colour EAN Box Carton Weight (g)

AL127C-15

190-057-098

-

-

-

-

-

-

-

-

-

-

-

4580670161622

-

-

-

AL127C-16

190-113-867

Rail

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

4582278013198

20

-

-

AL127C-17

190-057-099

-

-

-

-

-

-

-

-

-

-

-

4580670161639

-

-

-

AL127C-19

190-113-868

Rail

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

4582278013204

20

-

-

AL127C-21

190-057-100

-

-

-

-

-

-

-

-

-

-

-

4580670161646

-

-

-

AL127C-22

190-113-869

Rail

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

4582278013211

20

-

-

ALT55-S

180-120-526

Connecting Plate

Aluminium Alloy

Plain

-

-

-

-

-

-

-

-

4510932079761

-

-

-

AL127C-23

190-057-101

-

-

-

-

-

-

-

-

-

-

-

4580670161653

-

-

-

ALT55-M

180-120-525

Connecting Plate

Aluminium Alloy

Plain

-

-

-

-

-

-

-

-

4510932079754

-

-

-

AL127C-24

190-113-870

Rail

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

4582278013174

20

-

-

ALT55-L

180-120-524

Connecting Plate

Aluminium Alloy

Plain

-

-

-

-

-

-

-

-

4510932079747

-

-

-

AL127C-26

190-057-314

-

-

-

-

-

-

-

-

-

-

-

4580670161677

-

-

-

ALT55-LL

180-120-523

Connecting Plate

Aluminium Alloy

Plain

-

-

-

-

-

-

-

-

4510932079730

-

-

-

AL127C-28

190-113-871

Rail

Steel

Clear Zinc Chromate

-

-

-

-

-

-

-

-

4582278013228

20

-

-

H360-D26-0T

160-029-086

-

Steel

Nickel

Built-in Damper (5 level adjustment)

Wood

30

OLYMPIA Series

18

One Touch Concealed Hinge

Concealed Hinge

-

4510932179171

-

100

102

ALT-MP360

160-046-459

-

-

-

-

-

-

-

-

-

-

-

4510932190664

-

-

-

AL127-CH

180-120-522

Catch

Polyurethane (PUR)

-

-

-

-

-

-

-

-

Black

4510932079723

-

-

-

ALT-2V-360SP

180-046-917

-

-

-

-

-

-

-

-

-

-

-

4510932193658

-

-

-

ALT-2V-360LP

180-046-918

-

-

-

-

-

-

-

-

-

-

-

4510932193665

-

-

-

ALT-2V-360LLP

180-046-919

-

-

-

-

-

-

-

-

-

-

-

4510932193672

-

-

-

H360-C26-0T

160-029-080

-

Steel

Nickel

With Catch

Wood

30

OLYMPIA Series

18

One Touch Concealed Hinge

Concealed Hinge

-

4510932179119

-

100

96

Slide to See More


Selling Individually [Parts Set Detail]

Image Item Name Item Code Quotation
G-175 210-030-123
DU19-B4SBR 180-940-144
ALT-2V-AB 180-930-145
ALT-2V-BB 180-930-146
SC-107-13 120-041-310
ALT-AD 180-930-416
Image Item Name Item Code Quotation RoHS Component Name Material Finish Colour Main Material Flap Opening Direction Item Description Fastener Spec Recessed Diameter Finish/Colour EAN Box Carton Weight (g)

G-175

210-030-123

Slider

PE

-

Natural

-

-

-

-

-

-

4510932036979

1000

10000

-

DU19-B4SBR

180-940-144

-

Steel/Rubber

Clear Zinc Chromate/White

-

-

-

Roller

-

-

Clear Zinc Chromate/White

4510932080460

-

-

-

ALT-2V-AB

180-930-145

Roller Bracket

Steel

Chromate

-

-

-

-

-

-

-

4510932080439

-

-

-

ALT-2V-BB

180-930-146

Roller Bracket

Steel

Chromate

-

-

-

-

-

-

-

4510932080446

-

-

-

SC-107-13

120-041-310

-

PA

-

White

PA

Related Component

Insert Screw

Right Angle (Corner)

25

-

4510932049870

1000

10000

0.8

ALT-AD

180-930-416

-

Steel/Rubber

Clear Zinc Chromate/White

-

-

-

Door Stopper

-

-

Clear Zinc Chromate/White

4510932080453

-

-

-

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation
Content 2D 3D PDF
Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set [[With Catch]]

Item Name
ALT-2V-C360S-16
ALT-2V-C360-S19
ALT-2V-C360S-22
ALT-2V-C360S-24
ALT-2V-C360S-28
ALT-2V-C360M-16
ALT-2V-C360M-19
ALT-2V-C360M-22
ALT-2V-C360M-24
ALT-2V-C360M-28
ALT-2V-C360L-16
ALT-2V-C360L-19
ALT-2V-C360L-22
ALT-2V-C360L-24
ALT-2V-C360L-28
ALT-2V-C360LL-16
ALT-2V-C360LL-19
ALT-2V-C360LL-22
ALT-2V-C360LL-24
ALT-2V-C360LL-28
Item Name 2D 3D RoHS Item Code
ALT-2V-C360S-16 DXF DWG SAT IGES X_T STEP

180-046-756

ALT-2V-C360-S19 DXF DWG SAT IGES X_T STEP

180-046-757

ALT-2V-C360S-22 DXF DWG SAT IGES X_T STEP

180-046-758

ALT-2V-C360S-24 DXF DWG SAT IGES X_T STEP

180-046-759

ALT-2V-C360S-28 DXF DWG SAT IGES X_T STEP

180-046-760

ALT-2V-C360M-16 DXF DWG SAT IGES X_T STEP

180-046-761

ALT-2V-C360M-19 DXF DWG SAT IGES X_T STEP

180-046-762

ALT-2V-C360M-22 DXF DWG SAT IGES X_T STEP

180-046-763

ALT-2V-C360M-24 DXF DWG SAT IGES X_T STEP

180-046-764

ALT-2V-C360M-28 DXF DWG SAT IGES X_T STEP

180-046-765

ALT-2V-C360L-16 DXF DWG SAT IGES X_T STEP

180-046-766

ALT-2V-C360L-19 DXF DWG SAT IGES X_T STEP

180-046-767

ALT-2V-C360L-22 DXF DWG SAT IGES X_T STEP

180-046-768

ALT-2V-C360L-24 DXF DWG SAT IGES X_T STEP

180-046-769

ALT-2V-C360L-28 DXF DWG SAT IGES X_T STEP

180-046-770

ALT-2V-C360LL-16 DXF DWG SAT IGES X_T STEP

180-046-771

ALT-2V-C360LL-19 DXF DWG SAT IGES X_T STEP

180-046-772

ALT-2V-C360LL-22 DXF DWG SAT IGES X_T STEP

180-046-773

ALT-2V-C360LL-24 DXF DWG SAT IGES X_T STEP

180-046-774

ALT-2V-C360LL-28 DXF DWG SAT IGES X_T STEP

180-046-775

Slide to See More

Parts Set [[With Damper]]

Item Name
ALT-2V-D360S-16
ALT-2V-D360S-19
ALT-2V-D360S-22
ALT-2V-D360S-24
ALT-2V-D360S-28
ALT-2V-D360M-16
ALT-2V-D360M-19
ALT-2V-D360M-22
ALT-2V-D360M-24
ALT-2V-D360M-28
ALT-2V-D360L-16
ALT-2V-D360L-19
ALT-2V-D360L-22
ALT-2V-D360L-24
ALT-2V-D360L-28
ALT-2V-D360LL-16
ALT-2V-D360LL-19
ALT-2V-D360LL-22
ALT-2V-D360LL-24
ALT-2V-D360LL-28
Item Name 2D 3D RoHS Item Code
ALT-2V-D360S-16 DXF DWG SAT IGES X_T STEP

180-046-776

ALT-2V-D360S-19 DXF DWG SAT IGES X_T STEP

180-046-777

ALT-2V-D360S-22 DXF DWG SAT IGES X_T STEP

180-046-778

ALT-2V-D360S-24 DXF DWG SAT IGES X_T STEP

180-046-779

ALT-2V-D360S-28 DXF DWG SAT IGES X_T STEP

180-046-780

ALT-2V-D360M-16 DXF DWG SAT IGES X_T STEP

180-046-781

ALT-2V-D360M-19 DXF DWG SAT IGES X_T STEP

180-046-782

ALT-2V-D360M-22 DXF DWG SAT IGES X_T STEP

180-046-783

ALT-2V-D360M-24 DXF DWG SAT IGES X_T STEP

180-046-784

ALT-2V-D360M-28 DXF DWG SAT IGES X_T STEP

180-046-785

ALT-2V-D360L-16 DXF DWG SAT IGES X_T STEP

180-046-786

ALT-2V-D360L-19 DXF DWG SAT IGES X_T STEP

180-046-787

ALT-2V-D360L-22 DXF DWG SAT IGES X_T STEP

180-046-788

ALT-2V-D360L-24 DXF DWG SAT IGES X_T STEP

180-046-789

ALT-2V-D360L-28 DXF DWG SAT IGES X_T STEP

180-046-790

ALT-2V-D360LL-16 DXF DWG SAT IGES X_T STEP

180-046-791

ALT-2V-D360LL-19 DXF DWG SAT IGES X_T STEP

180-046-792

ALT-2V-D360LL-22 DXF DWG SAT IGES X_T STEP

180-046-793

ALT-2V-D360LL-24 DXF DWG SAT IGES X_T STEP

180-046-794

ALT-2V-D360LL-28 DXF DWG SAT IGES X_T STEP

180-046-795

Slide to See More

Optional Parts

Item Name
ALT-BR
Item Name 2D 3D RoHS Item Code
ALT-BR DXF DWG SAT IGES X_T STEP

180-120-340

Slide to See More

Selling Individually

Item Name
AL127C-15
AL127C-16
AL127C-17
AL127C-19
AL127C-21
AL127C-22
ALT55-S
AL127C-23
ALT55-M
AL127C-24
ALT55-L
AL127C-26
ALT55-LL
AL127C-28
H360-D26-0T
ALT-MP360
AL127-CH
ALT-2V-360SP
ALT-2V-360LP
ALT-2V-360LLP
H360-C26-0T
Item Name 2D 3D Others RoHS Item Code
AL127C-15 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-098

AL127C-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-867

AL127C-17 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-099

AL127C-19 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-868

AL127C-21 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-100

AL127C-22 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-869

ALT55-S DXF DWG SAT IGES X_T STEP 3DPDF

180-120-526

AL127C-23 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-101

ALT55-M DXF DWG SAT IGES X_T STEP 3DPDF

180-120-525

AL127C-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-870

ALT55-L DXF DWG SAT IGES X_T STEP 3DPDF

180-120-524

AL127C-26 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-314

ALT55-LL DXF DWG SAT IGES X_T STEP 3DPDF

180-120-523

AL127C-28 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-871

H360-D26-0T DXF DWG SAT IGES X_T STEP 3DPDF

160-029-086

ALT-MP360 DXF DWG SAT IGES X_T STEP 3DPDF

160-046-459

AL127-CH DXF DWG SAT IGES X_T STEP 3DPDF

180-120-522

ALT-2V-360SP DXF DWG SAT IGES X_T STEP 3DPDF

180-046-917

ALT-2V-360LP DXF DWG SAT IGES X_T STEP 3DPDF

180-046-918

ALT-2V-360LLP DXF DWG SAT IGES X_T STEP 3DPDF

180-046-919

H360-C26-0T DXF DWG SAT IGES X_T STEP 3DPDF

160-029-080

Slide to See More

Selling Individually [Parts Set Detail]

Item Name
G-175
DU19-B4SBR
ALT-2V-AB
ALT-2V-BB
SC-107-13
ALT-AD
Item Name 2D 3D Others RoHS Item Code
G-175 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-123

DU19-B4SBR DXF DWG SAT IGES X_T STEP 3DPDF

180-940-144

ALT-2V-AB DXF DWG SAT IGES X_T STEP 3DPDF

180-930-145

ALT-2V-BB DXF DWG SAT IGES X_T STEP 3DPDF

180-930-146

SC-107-13 DXF DWG SAT IGES X_T STEP 3DPDF

120-041-310

ALT-AD DXF DWG SAT IGES X_T STEP 3DPDF

180-930-416

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-01-21)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021-01-21)

Manuals

Note

— To get best performance of this product, cabinet requires precise mortice. Please contact us for details.
— Never cut the slides.
— Do not close doors until they slide out and catch has activated.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • POCKET DOOR SYSTEM ALT-2V-360

  • POCKET DOOR SYSTEM ALT-2V-10 ALT-2V-360

×
×
Filter
Filter items
Search Clear All ×
Load Capacity kg (Per Door)
  • -
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More