ALT-ST20-D360

POCKET DOOR SYSTEMALT-ST20-D360

22 / 22 total results

Filter items
  • POCKET DOOR SYSTEM
  • Inset / Soft Close
  • ALT-ST20-D360
  • Passed 40,000 open/close cycle tests
Inset pocket door system with door alignment adjustability.
●The sliding system allows doors to retract inside cabinets. Doors will not occupy space, providing full access to inside of cabinets.
●The hanging angle of the door can be easily adjusted. When installing, the door can be lifted upward into 5 different angles.
●The door closes slowly and quietly.
●The damper hinges can be replaced with hinges with catch function.

Videos

Related Information

Drawings / Illustrations

Spec Table

Body [Part Kit]

Image Item Name Item Code Quotation
ALT-ST20-D360S-KIT 180-055-060
ALT-ST20-D360M-KIT 180-055-061
ALT-ST20-D360L-KIT 180-055-062
ALT-ST20-D360LL-KIT 180-055-063
Image Item Name Item Code Quotation RoHS EAN

ALT-ST20-D360S-KIT

180-055-060

-

ALT-ST20-D360M-KIT

180-055-061

-

ALT-ST20-D360L-KIT

180-055-062

-

ALT-ST20-D360LL-KIT

180-055-063

-

Slide to See More


Body [Synchronized Board/Coupling Plate]

Image Item Name Item Code Quotation
ALT-ST20-S 180-050-427
ALT-ST20-M 180-050-428
ALT-ST20-L 180-050-429
ALT-ST20-LL 180-050-430
ALT-ST20-LPS 180-050-423
ALT-ST20-LPM 180-050-424
ALT-ST20-LPL 180-050-425
ALT-ST20-LPLL 180-050-426
Image Item Name Item Code Quotation RoHS EAN

ALT-ST20-S

180-050-427

4510932224222

ALT-ST20-M

180-050-428

4510932224239

ALT-ST20-L

180-050-429

4510932224246

ALT-ST20-LL

180-050-430

4510932224253

ALT-ST20-LPS

180-050-423

4510932224185

ALT-ST20-LPM

180-050-424

4510932224192

ALT-ST20-LPL

180-050-425

4510932224208

ALT-ST20-LPLL

180-050-426

4510932224215

Slide to See More


Body [Slide]

Image Item Name Item Code Quotation
AL127C-15 190-057-098
AL127C-16 190-113-867
AL127C-17 190-057-099
AL127C-19 190-113-868
AL127C-21 190-057-100
AL127C-22 190-113-869
AL127C-23 190-057-101
AL127C-24 190-113-870
AL127C-26 190-057-314
AL127C-28 190-113-871
Image Item Name Item Code Quotation RoHS Component Name Material Finish EAN Box

AL127C-15

190-057-098

-

-

-

4580670161622

-

AL127C-16

190-113-867

Rail

Steel

Clear Zinc Chromate

4582278013198

20

AL127C-17

190-057-099

-

-

-

4580670161639

-

AL127C-19

190-113-868

Rail

Steel

Clear Zinc Chromate

4582278013204

20

AL127C-21

190-057-100

-

-

-

4580670161646

-

AL127C-22

190-113-869

Rail

Steel

Clear Zinc Chromate

4582278013211

20

AL127C-23

190-057-101

-

-

-

4580670161653

-

AL127C-24

190-113-870

Rail

Steel

Clear Zinc Chromate

4582278013174

20

AL127C-26

190-057-314

-

-

-

4580670161677

-

AL127C-28

190-113-871

Rail

Steel

Clear Zinc Chromate

4582278013228

20

Slide to See More


Selling Individually [Part Kit Detail]

Image Item Name Item Code Quotation
ALT-MP30 180-053-368
ALT-GR 180-053-310
ALT-BR 180-120-340
H360-D26-0T 160-029-086
ALT-ST20-D360-MP 180-054-284
ALT-ST20-D360-LLP 180-054-285
360-P4W-30T 160-026-844
Image Item Name Item Code Quotation RoHS Component Name Material Finish Number of Screw Holes Pitch of Holes Thickness of Plate Hinge Type Series Spec Applicable Mounting Max Door Thickness Min Door Thickness Part Name EAN Carton Weight (g)

ALT-MP30

180-053-368

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932222310

-

-

ALT-GR

180-053-310

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932222303

-

-

ALT-BR

180-120-340

Side Mount Bracket

Steel

Chromate

-

-

-

-

-

-

-

-

-

-

4510932079372

-

-

H360-D26-0T

160-029-086

-

Steel

Nickel

-

-

-

One Touch Concealed Hinge

OLYMPIA Series

Built-in Damper (5 level adjustment)

Wood

30

18

Concealed Hinge

4510932179171

100

102

ALT-ST20-D360-MP

180-054-284

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932225038

-

-

ALT-ST20-D360-LLP

180-054-285

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932225045

-

-

360-P4W-30T

160-026-844

-

Steel

Nickel

3

30

0mm (standard)

Mounting Plate

OLYMPIA Series

-

-

-

-

-

4510932140379

400

25

Slide to See More


Selling Individually [Parts Set Detail]

Image Item Name Item Code Quotation
G-175 210-030-123
AL127-CH 180-120-522
DU19-B4SBR 180-940-144
ALT-2V-AB 180-930-145
ALT-2V-BB 180-930-146
SC-107-13 120-041-310
Image Item Name Item Code Quotation RoHS Component Name Material Finish Colour Main Material Flap Opening Direction Item Description Fastener Spec Recessed Diameter Finish/Colour EAN Box Carton Weight (g)

G-175

210-030-123

Slider

PE

-

Natural

-

-

-

-

-

-

4510932036979

1000

10000

-

AL127-CH

180-120-522

Catch

Polyurethane (PUR)

-

Black

-

-

-

-

-

-

4510932079723

-

-

-

DU19-B4SBR

180-940-144

-

Steel/Rubber

Clear Zinc Chromate/White

-

-

-

Roller

-

-

Clear Zinc Chromate/White

4510932080460

-

-

-

ALT-2V-AB

180-930-145

Roller Bracket

Steel

Chromate

-

-

-

-

-

-

-

4510932080439

-

-

-

ALT-2V-BB

180-930-146

Roller Bracket

Steel

Chromate

-

-

-

-

-

-

-

4510932080446

-

-

-

SC-107-13

120-041-310

-

PA

-

White

PA

Related Component

Insert Screw

Right Angle (Corner)

25

-

4510932049870

1000

10000

0.8

Slide to See More


CAD download

Body [Part Kit]

Item Name
ALT-ST20-D360S-KIT
ALT-ST20-D360M-KIT
ALT-ST20-D360L-KIT
ALT-ST20-D360LL-KIT
Item Name 2D 3D RoHS Item Code
ALT-ST20-D360S-KIT DXF DWG SAT IGES X_T STEP

180-055-060

ALT-ST20-D360M-KIT DXF DWG SAT IGES X_T STEP

180-055-061

ALT-ST20-D360L-KIT DXF DWG SAT IGES X_T STEP

180-055-062

ALT-ST20-D360LL-KIT DXF DWG SAT IGES X_T STEP

180-055-063

Slide to See More

Body [Synchronized Board/Coupling Plate]

Item Name
ALT-ST20-S
ALT-ST20-M
ALT-ST20-L
ALT-ST20-LL
ALT-ST20-LPS
ALT-ST20-LPM
ALT-ST20-LPL
ALT-ST20-LPLL
Item Name 2D 3D RoHS Item Code
ALT-ST20-S DXF DWG SAT IGES X_T STEP

180-050-427

ALT-ST20-M DXF DWG SAT IGES X_T STEP

180-050-428

ALT-ST20-L DXF DWG SAT IGES X_T STEP

180-050-429

ALT-ST20-LL DXF DWG SAT IGES X_T STEP

180-050-430

ALT-ST20-LPS DXF DWG SAT IGES X_T STEP

180-050-423

ALT-ST20-LPM DXF DWG SAT IGES X_T STEP

180-050-424

ALT-ST20-LPL DXF DWG SAT IGES X_T STEP

180-050-425

ALT-ST20-LPLL DXF DWG SAT IGES X_T STEP

180-050-426

Slide to See More

Body [Slide]

Item Name
AL127C-15
AL127C-16
AL127C-17
AL127C-19
AL127C-21
AL127C-22
AL127C-23
AL127C-24
AL127C-26
AL127C-28
Item Name 2D 3D Others RoHS Item Code
AL127C-15 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-098

AL127C-16 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-867

AL127C-17 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-099

AL127C-19 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-868

AL127C-21 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-100

AL127C-22 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-869

AL127C-23 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-101

AL127C-24 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-870

AL127C-26 DXF DWG SAT IGES X_T STEP 3DPDF

190-057-314

AL127C-28 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-871

Slide to See More

Selling Individually [Part Kit Detail]

Item Name
ALT-MP30
ALT-GR
ALT-BR
H360-D26-0T
ALT-ST20-D360-MP
ALT-ST20-D360-LLP
360-P4W-30T
Item Name 2D 3D Others RoHS Item Code
ALT-MP30 DXF DWG SAT IGES X_T STEP 3DPDF

180-053-368

ALT-GR DXF DWG SAT IGES X_T STEP 3DPDF

180-053-310

ALT-BR DXF DWG SAT IGES X_T STEP 3DPDF

180-120-340

H360-D26-0T DXF DWG SAT IGES X_T STEP 3DPDF

160-029-086

ALT-ST20-D360-MP DXF DWG SAT IGES X_T STEP 3DPDF

180-054-284

ALT-ST20-D360-LLP DXF DWG SAT IGES X_T STEP 3DPDF

180-054-285

360-P4W-30T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-844

Slide to See More

Selling Individually [Parts Set Detail]

Item Name
G-175
AL127-CH
DU19-B4SBR
ALT-2V-AB
ALT-2V-BB
SC-107-13
Item Name 2D 3D Others RoHS Item Code
G-175 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-123

AL127-CH DXF DWG SAT IGES X_T STEP 3DPDF

180-120-522

DU19-B4SBR DXF DWG SAT IGES X_T STEP 3DPDF

180-940-144

ALT-2V-AB DXF DWG SAT IGES X_T STEP 3DPDF

180-930-145

ALT-2V-BB DXF DWG SAT IGES X_T STEP 3DPDF

180-930-146

SC-107-13 DXF DWG SAT IGES X_T STEP 3DPDF

120-041-310

Slide to See More

Catalogue

Manuals

Note

●For the product to function as intended, accuracy is required in making,including cabinet machining and installation, due to the nature of the product.
●Do not cut the tracks.
●Do not close doors until they are fully slid out and the catch has activated.
●Install a door stopper (not provided) on the door leading edge of the door.

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • POCKET DOOR SYSTEM ALT-ST Adjustment for Door Sagging

  • POCKET DOOR SYSTEM ALT-ST20 Inset / Soft Close

  • ALT-ST Introduction at Interzum 2023

×
  • POCKET DOOR SYSTEM ALT-ST Adjustment for Door Sagging

×
Filter
Filter items
Search Clear All ×
Load Capacity kg (Per Door)
  • -
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More