HG-TIB10-2

TORQUE HINGEHG-TIB10-2

1 / 1 total results

Filter items

friction hinge, Positioning hinges, position controle

  • TORQUE HINGE
  • Bracket Type
  • HG-TIB10-2

  • Free Stop

friction hinge, Positioning hinges, position controle

●Greaseless torque hinge.
Application
●OA equipment, medical equipment, liquid crystal monitor

Drawings / Illustrations

  • Includes a square-shaped bracket.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-TIB10-2 170-054-742
eShop
Image Item Name Purchase Item Code Quotation RoHS Torque N.m # Torque/tolerance N.m Torque kgf.cm # Torque/tolerance kgf.cm Type Mounting direction Material Finish Opening angle Features Length L (mm) EAN Weight (g)

HG-TIB10-2

eShop

170-054-742

1

(±20%)

10

(±20%)

Special shape

horizontality

Stainless steel

Barrel polishing

360°

Greaseless

31.5

4510932228299

12

Slide to See More


CAD download

Body

Item Name
HG-TIB10-2
Item Name 2D 3D Others RoHS Item Code
HG-TIB10-2 DXF DWG SAT IGES X_T STEP 3DPDF

170-054-742

Catalogue

Note

●Please be sure to check the handling precautions.
●The HG-TI, a version without the bracket, is also available.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation