HG-TI10-2

TORQUE HINGEHG-TI10-2

1 / 1 total results

Filter items

friction hinge, Positioning hinges, position controle

  • TORQUE HINGE
  • Insert Mounting Type
  • HG-TI10-2

  • Free Stop

friction hinge, Positioning hinges, position controle

●Greaseless TORQUE HINGE.
● Insertable type for fitting into a pre-existing slot or housing.
Application
●OA equipment, medical equipment, liquid crystal monitor

Related Information

Drawings / Illustrations

  • Cut Out Dimension

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-TI10-2 170-054-741
eShop
Image Item Name Purchase Item Code Quotation RoHS Torque N.m # Torque/tolerance N.m Torque kgf.cm # Torque/tolerance kgf.cm Type Mounting direction Material Finish Opening angle Features Length L (mm) EAN Weight (g)

HG-TI10-2

eShop

170-054-741

1

(±20%)

10

(±20%)

insert-type

Horizontality

Stainless steel

Centreless grinding

360°

Greaseless

31.5

4510932228305

6

Slide to See More


CAD download

Body

Item Name
HG-TI10-2
Item Name 2D 3D Others RoHS Item Code
HG-TI10-2 DXF DWG SAT IGES X_T STEP 3DPDF

170-054-741

Slide to See More

Catalogue

Note

●Please be sure to check the handling precautions.
●Mounting and machining diagrams are for reference only. Always check the installation by the customer, as adjustments to the machining dimensions may be necessary depending on the material, processing and method of use.
●The HG-TIB includes a square-shaped bracket is also available.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Length L
  • -
Width W
  • -
Main Material
Main Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More