Mounting Plate for OLYMPIA CONCEALED HINGE360-P6WT
1 / 1 total results
Filter items
- Mounting Plate for OLYMPIA CONCEALED HINGE
- System 32/4 Holes
- 360-P6WT
- OLYMPIA Series

- Specification
- — For the standard and +5mm types:
- Value of H for inset installation is "door thickness + 24 mm".
- When using with the GH-360FP, value of H is "door thickness + 26 mm".
— For the +7.5mm type:
- Value of H for inset installation is "door thickness + 16.5 mm".
- When using with the GH-360FP, value of H is "door thickness + 18.5 mm".
In Use
Images
Spec Table
Body
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Hinge Type
-
-
Material
-
-
Door Thickness
-
- -
-
Glass Thickness
-
- -
-
Series
-
-
Number of Screw Holes
-
-
Pitch of Holes
-
-
Thickness of Plate
-
-
RoHS 2
-
-
CAD
-
