HG-MPS2

DETENT HINGEHG-MPS2

2 / 2 total results

Filter items
  • DETENT HINGE
  • HG-MPS2

  • Passed 40,000 open/close private cycle test
Holds at 3 positions: -10 degrees, 120 degreesand 170 degrees.
Can be used horizontally or vertically.
Application
—Small and light doors of medical equipment, measuring equipment, analytical equipment, etc.
Recommended Screw
—Pan head screw M4 or pan head tapping screw 4

Case Studies

HG-MPS2
Utilizing only detent hinges reduced the required parts for a filling machine, resulting in a simplified installation process requiring less time and effort and reduced costs.

Videos

In Use

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-MPS2-BL 170-023-908
HG-MPS2-WT 170-023-909
Image Item Name Purchase Item Code Quotation RoHS Colour Main Material Hinge Type Holding Angles Unique Feature Retaining Torque -10°/170°@N.m Retaining Torque -10°/170°@kgf.cm Retaining Torque 120°@N.m Retaining Torque 120°@kgf.cm Length L Width W EAN Box Carton Weight (g)

HG-MPS2-BL

170-023-908

Black

PBT

Butt Hinge

-10°/120°/170°

Click

0.26

2.65

0.145

1.48

30

30

4510932068741

50

500

6.9

HG-MPS2-WT

170-023-909

White

PBT

Butt Hinge

-10°/120°/170°

Click

0.26

2.65

0.145

1.48

30

30

4510932068758

50

500

6.9

Slide to See More


CAD download

Body

Item Name
HG-MPS2-BL
HG-MPS2-WT
Item Name 2D 3D Others RoHS Item Code
HG-MPS2-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-023-908

HG-MPS2-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-023-909

Catalogue

Note

—Additional stopper is recommended at 0°(fully closed) and 170°(fully opened).

—For indoor use only. Not suitable for wet applications.

—Do not use impact screwdriver for mounting.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • HG-MPS2 - Mini click hinge

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More

Newsletter Subscription

* indicates required
Designation