J95SC-16

SAFETY COVERJ95SC-16

3 / 3 total results

Filter items

heavy duty, cabinet hinge

  • SAFETY COVER
  • For J95 Hinge/16 mm Overlay
  • J95SC-16
  • J95 Series

heavy duty, cabinet hinge

Nickel plating finish is newly launched.
For hiding screw holes.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
J95SC-16GR 160-032-764
J95SC-16NI 160-034-674
J95SC-16BC 160-044-250
Image Item Name Purchase Item Code Quotation RoHS Material Hinge Type Finish/Colour Series Applicable Mounting Colour Showcase Product Type Shape Cabinet Frame Material Load Capacity kgf/2pcs Load Capacity kgf/3pcs Max Glass Width Max Glass Height Installation EAN Carton Weight (g)

J95SC-16GR

160-032-764

ABS

Related Products

Grey

J95 Series

Glass

Grey

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932167543

500

3

J95SC-16NI

160-034-674

ABS

Related Products

Nickel

J95 Series

Glass

Matte Silver

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932168397

500

3

J95SC-16BC

160-044-250

ABS

Related Products

Black Chrome

J95 Series

Glass

Black

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932187565

500

3

Slide to See More


CAD download

Body

Item Name
J95SC-16GR
J95SC-16NI
J95SC-16BC
Item Name 2D 3D Others RoHS Item Code
J95SC-16GR DXF DWG SAT IGES X_T STEP 3DPDF

160-032-764

J95SC-16NI DXF DWG SAT IGES X_T STEP 3DPDF

160-034-674

J95SC-16BC DXF DWG SAT IGES X_T STEP 3DPDF

160-044-250

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Hinge Type
Material
Door Thickness
  • -
Glass Thickness
  • -
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More