KA-60

MULTI ANGLE STAYKA-60

1 / 1 total results

Filter items
  • MULTI ANGLE STAY
  • With Locking Mechanism
  • KA-60
  • Passed 10,000 open/close private cycle test
Angle adjustment and locking is realised by simple button operation. Suitable for pipe joints for which angle adjustment is required.
Angle can be adjusted from 0 degrees~180 degreesby 10 degreesincrement.
Completely locked when your hands are off the release button.

In Use

Spec Table

Body

Image Item Name Item Code Purchase Quotation
KA-60 170-890-570
Image Item Name Purchase Item Code Quotation RoHS Applicable Pipe Load Capacity N.m Load Capacity kgf.m Main Material Main Finish Type Holding Angle EAN Box Carton Weight (g)

KA-60

170-890-570

φ19.1×t1.2

25

2.5

Aluminium Alloy

Paint

Special Shape

10° Increments

4510932036894

6

60

170

Slide to See More


CAD download

Body

Item Name
KA-60
Item Name 2D 3D Others RoHS Item Code
KA-60 DXF DWG SAT IGES X_T STEP 3DPDF

170-890-570

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1087_2_ka60_e.pdf

Note

—Do not forcibly apply force in the locked position.

—Pipe not included.

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More