- MC-158, MC-159
MAGNETIC CATCHMC-158, MC-159
3 / 3 total results
Filter items
- Ultra Thin
- Ultra thin magnetic catch of 2.6mm thick ideal for tight spaces.
Small body with strong magnetic force by using neodymium magnet.
Similar items (extra strong magnetic force): MC-159-8 , MC-159-SUS.
AS parts set (below) for installing to aluminium frame also available. - Recommended Screw
- —Countersunk head screw M3 or Countersunk head wood screw 3.1
In Use
Images
Drawings / Illustrations
Spec Table
Body [[Magnetic Catch]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MC-158 | 140-050-014 |
![]() |
|
![]() |
MC-159 | 140-058-061 |
![]() |
|
![]() |
MC-159-BL | 140-038-023 |
![]() |
Sold Separately [[Counter Plate] Sold Separately]
CAD download
Body [[Magnetic Catch]]
Item Name |
---|
MC-158 |
MC-159 |
MC-159-BL |
Sold Separately [[Counter Plate] Sold Separately]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
—The counter plate should be in contact with the body. Direct contact with the magnet may break the magnet.
—Only MC-158 is marked with “S” to differentiate it from MC-159 (see the drawing below)
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Type
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Body Material
-
-
Finish/Colour
-
-
RoHS 2
-
-
CAD
-
