- MC-159-SUS
MAGNETIC CATCHMC-159-SUS
1 / 1 total results
Filter items
- Ultra Thin
- Rust Prevention
- Anti rust: made of stainless steel and acrylic resin coated magnet.
Ultra thin magnetic catch of 2.8mm thick ideal for tight spaces.
Small body with strong magnetic force by using neodymium magnet.
Similar items (different magnetic force): MC-158, MC-159 , MC-159-8 . - Recommended Screw
- —Countersunk head screw M3 or Countersunk head wood screw 3.1
In Use
Images
Drawings / Illustrations
Spec Table
Body
Sold Separately [[Counter Plate (Sold Separately)]]
CAD download
Body
Item Name |
---|
MC-159-SUS |
Sold Separately [[Counter Plate (Sold Separately)]]
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
—The counter plate should be in contact with the body. Direct contact with the magnet may break the magnet.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Type
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Environment
-
-
Body Material
-
-
Finish/Colour
-
-
RoHS 2
-
-
CAD
-
