PXB-AS05-111

HOOKPXB-AS05-111

2 / 2 total results

Filter items

Generous amounts of brass cast into a nostalgic and rugged finish. Slotted front installation screws, influenced by old-fashioned American interiors.
Slotted front installation screws, influenced by old-fashioned American interiors.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PXB-AS05-111-BR 110-033-728
eShop
PXB-AS05-111-SD 110-033-729
eShop
Image Item Name Purchase Item Code Quotation RoHS Colour Load Capacity N Load Capacity kgf Extra Functions Installation Type Type Hook Material Style Depth Applicable Installation EAN Box Carton Weight (g)

PXB-AS05-111-BR

eShop

110-033-728

Brown Bronze

90

9.1

None

Wall

Standard

Brass

Country

58.6

Wood

4510932166959

1

12

200

PXB-AS05-111-SD

eShop

110-033-729

Clear Bronze

90

9.1

None

Wall

Standard

Brass

Country

58.6

Wood

4510932166966

1

12

200

Slide to See More


CAD download

Body

Item Name
PXB-AS05-111-BR
PXB-AS05-111-SD
Item Name 2D 3D Others RoHS Item Code
PXB-AS05-111-BR DXF DWG SAT IGES X_T STEP 3DPDF

110-033-728

PXB-AS05-111-SD DXF DWG SAT IGES X_T STEP 3DPDF

110-033-729

Slide to See More

Catalogue

Manuals

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • HOOK PXB-AS05-111 Installation

×
  • HOOK PXB-AS05-111 Installation

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More