PXB-AS09-128

HANDLEPXB-AS09-128

2 / 2 total results

Filter items

BIM data available (Revit format), 360°Product Viewer


BIM data available (Revit format), 360°Product Viewer

Generous amounts of brass cast into a nostalgic and rugged finish. Slotted front installation screws, influenced by old-fashioned American interiors.
A wide array of matching products is available, allowing for total design coordination.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PXB-AS09-128-BR 100-033-736
eShop
PXB-AS09-128-SD 100-033-737
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Colour Load Capacity N Load Capacity kgf Length L Height H Pitch P Grip Thickness D Type Installation Type (Arch) Applicable Mounting Colour (For Search) Body Type EAN Box Carton Weight (g)

PXB-AS09-128-BR

eShop

100-033-736

Brass

Bronze Brown

500

51

150

26

128

16

Handle

Back Mount

Wood

Bronze/Brown

Back Mount Handle

4510932167031

5

30

319

PXB-AS09-128-SD

eShop

100-033-737

Brass

Clear Bronze

500

51

150

26

128

16

Handle

Back Mount

Wood

Gold/Yellow

-

4510932167048

5

30

319

Slide to See More


CAD download

Body

Item Name
PXB-AS09-128-BR
PXB-AS09-128-SD
Item Name 2D 3D Others RoHS Item Code
PXB-AS09-128-BR DXF DWG SAT IGES X_T STEP Revit 3DPDF

100-033-736

PXB-AS09-128-SD DXF DWG SAT IGES X_T STEP Revit 3DPDF

100-033-737

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • HANDLE PXB-AS09-128

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More