S-ATS

LIFT ASSIST STAYS-ATS

3 / 3 total results

Filter items
  • LIFT ASSIST STAY
  • Back Panel Mount
  • S-ATS

  • Power Assist
Spring mechanism assists in lifting the top-opening lid.
Easily holds the door at any angle (about 10 degrees~80 degrees).
Compact design maximises the space inside.
Side mount and back panel mount are available. Both are nonhanded.
Can select spring tension hard or soft type depending on lid weight and dimension.
S-AT02W with doubled maximum door moment also available.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-AT005S 180-043-523
S-AT01S 180-017-546
S-AT02S 180-017-547
Image Item Name Purchase Item Code Quotation RoHS Spring Strength Main Material Finish Min Torque Moment N.m/pc Max Torque Moment N.m/pc Min Torque Moment kgf.cm/pc Max Torque Moment kgf.cm/pc Flap Opening Direction Stay Type EAN Carton

S-AT005S

180-043-523

-

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

4.1

6.1

42

62

-

-

4510932185219

10

S-AT01S

180-017-546

Weak Type

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

6.1

8.8

62

90

Top Opening

Lift-assist Stay

4510932003810

10

S-AT02S

180-017-547

Strong Type

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

8.8

11.8

90

120

Top Opening

Lift-assist Stay

4510932004329

10

Slide to See More


CAD download

Body

Item Name
S-AT005S
S-AT01S
S-AT02S
Item Name 2D 3D Others RoHS Item Code
S-AT005S DXF DWG SAT IGES X_T STEP 3DPDF

180-043-523

S-AT01S DXF DWG SAT IGES X_T STEP 3DPDF

180-017-546

S-AT02S DXF DWG SAT IGES X_T STEP 3DPDF

180-017-547

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1020_2_s_at_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • S-AT - Spring loaded stay

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More