S-ATJ

BALANCE-ADJUSTABLE LIFT-ASSIST STAYS-ATJ

2 / 2 total results

Filter items
  • BALANCE-ADJUSTABLE LIFT-ASSIST STAY
  • Side Mount
  • S-ATJ

  • Power Assist
  • Soft Close
Spring mechanism assists in lifting the top-opening lid.
Easily holds the door at any angle.
The balance adjustment allows for use in wider range of lids than conventional S-AT stays can be used.
The locking hole prevents accidental close by inserting a screw driver into it.
The optional damper S-ATD provides soft closing.

Videos

In Use

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-ATJ01 180-043-515
S-ATJ02 180-043-518
Image Item Name Purchase Item Code Quotation RoHS Spec Main Material Finish Min Torque Moment N.m/pc Max Torque Moment N.m/pc Min Torque Moment kgf.cm/pc Max Torque Moment kgf.cm/pc Flap Opening Direction Stay Type EAN Box Carton Weight (g)

S-ATJ01

180-043-515

Damper Included Side Mount

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

6.1

8.8

62

90

Top Opening

Lift-assist Stay

4510932185134

10

50

200

S-ATJ02

180-043-518

Damper Included Side Mount

Stainless Steel (SUS430)/Polyacetal (POM)

Plain

8.8

11.8

90

120

Top Opening

Lift-assist Stay

4510932185165

10

50

200

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
S-ATD-20 180-054-093
eShop
S-ATD-30 180-043-521
Image Item Name Purchase Item Code Quotation RoHS Damper Case Colour Damper Resistance EAN Carton Weight (g)

S-ATD-20

eShop

180-054-093

Grey

Weak

4510932228015

50

15

S-ATD-30

180-043-521

Black

Strong

4510932185196

50

15

Slide to See More


CAD download

Body

Item Name
S-ATJ01
S-ATJ02
Item Name 2D 3D Others RoHS Item Code
S-ATJ01 DXF DWG SAT IGES X_T STEP 3DPDF

180-043-515

S-ATJ02 DXF DWG SAT IGES X_T STEP 3DPDF

180-043-518

Slide to See More

Optional Parts

Item Name
S-ATD-20
S-ATD-30
Item Name 2D 3D Others RoHS Item Code
S-ATD-20 DXF DWG SAT IGES X_T STEP 3DPDF

180-054-093

S-ATD-30 DXF DWG SAT IGES X_T STEP 3DPDF

180-043-521

Slide to See More

Catalogue

Manuals

Installation Manual (English/Japanese) 1259_1_s_atj.pdf

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • BALANCE-ADJUSTABLE LIFT-ASSIST STAY S-ATJ

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More