- 家具五金·建筑五金产品
- 托架·搁板系统
- 玻璃搁板夹
- GPAS-F1-SS
GLASS POINT FIXINGGPAS-F1-SS
1 / 1搜索结果
筛选项目
Point Fixings, Spider Fitting, Spider Arm, Dot Point Glazing (DPG), Point Supported Glass System
- ●A fence can be created by fixing resin panels or glass on the posts.
●The panel position can be adjusted in the forward direction post installation. (*3)
●GPAS is a compact model of GPA series . It is ideal for residential use.
●Non-handed. - 配件
- ●Rotation Stopper Pin
- 另售
- ●Mounting tool FP2528
- 推荐螺钉
- ●Hex socket bolts M6 (stainless steel)
图纸/插图
规格表
本体
[Body]
*1 8 mm thick glass is recommended. *2 Load capacity when supported at 4 points and mounted vertically.
*3 Glass less than 8 mm thick cannot be adjusted.
另售
CAD下载
产品目录

说明书
相关产品
类别
- 家具五金·建筑五金产品
- 托架·搁板系统
- 玻璃搁板夹
- GPAS-F1-SS
最近查看的项目
-所有产品,除非指定,都是精确到公制尺寸。
-尺寸、表面处理、包装等发生变化或停产时,不会另行通知。
-我们的责任仅限于更换商品。
×