- HES2S-150-A110
SURFACE-MOUNT CONCEALED HINGEHES2S-150-A110
3 / 3 Gesamtergebnisse
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- SURFACE-MOUNT CONCEALED HINGE
- Jamb Side Surface Mount / 110° Opening
- HES2S-150-A110
-
HES Series With 3-way Adjustable Function


- Passed Private 300K Cycle Test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- —Surface mounts on the jamb side for easy installation.
—Supports door thickness of 35 mm or more.
—For doors with a thickness of 35 or 36 mm, centre mounting is possible, making the door non-handed (usable as both right-handed and left-handed).
—3D Adjustment Post Installation: Adjust vertically, horizontally, and depth. - Zubehör
- —Countersunk head tapping screw 4×20 (4 pcs/hinge) Stainless
—Cross-recessed truss tapping screw 4⨯16 (4 pcs/hinge) Steel
—Hex key 3
—Door side drilling/jamb side mounting template
Videos
Zugehörige Informationen
Zeichnungen / Illustrationen
-
Alle anzeigen
Dimensions
-
Alle anzeigen
*The illustration shows the state when opened at 90° without a cover.
-
Alle anzeigen
Locus Chart
Drill at the door corner (B). The frame corner (A) can be used even without machining. -
Alle anzeigen
Cut Out Dimensions
Drill pilot holes at the positions of the adjustment and locating screws.
Spezifikationstabelle
Gehäuse
Bild | Artikelbezeichnung | Artikelnummer | Kaufen | Anfrage |
---|---|---|---|---|
![]() |
HES2S-150-A110-WT | 170-056-969 | eShop |
![]() |
![]() |
HES2S-150-A110-BL | 170-056-970 | eShop |
![]() |
![]() |
HES2S-150-A110-WGR | 170-056-971 | eShop |
![]() |
CAD-Download
Gehäuse
Artikelbezeichnung |
---|
HES2S-150-A110-WT |
HES2S-150-A110-BL |
HES2S-150-A110-WGR |
Katalog
Hinweis
—Use with a door stopper to prevent opening farther than 110°.
—The hinge cannot be divided between the door and jamb.
—Use the selection tool to check the compatibility for your projects.