- MÖBEL- UND BAUBESCHLÄGE
- Suche nach Serien
- HES Concealed Hinge Series
HES Concealed Hinge Series
The HES Series
Experience the Unseen

When designing a door, it’s normal to focus on obvious visual aspects.
Hinges are often a secondary matter. With this in mind, we realise the value of hinges that won’t interfere with the door design.
The HES was designed to reflect this concept to achieve great door design and functionality.


The “Hidden Power” of HES Concealed Hinges

Conventional Hinges are visible from the outside of the door.

HES Concealed Hinges are hidden inside the door and door frame.
Enhance the Interior Space You Design
The HES series offers superb hinges that are virtually invisible from the outside. It discreetly enhances the beauty of doors without obstructing original designs.
As a result, the HES hinges improve the appeal of numerous interior styles.
For example, the HES1F seamlessly integrates into door frames which enhances the overall aesthetic of interior spaces.

Product Advantages
*Does not apply to all HES3D products.
Product Line Up

Load Capacity | 3 hinges ![]() |
40kgf | 50kgf | 55kgf | 65kgf | 70kgf | 100kfg | 125kgf | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
2 hinges ![]() |
30kgf | 40kgf | 50kgf | 55kgf | 80kgf | 100kgf | ||||||
Product |
![]() For light-weight doors. ![]() |
![]() Opens 100°. Can be used with door restrictors. ![]() |
![]() Surface mount for door frame enables easy installation. |
![]() Integrates in 8mm frame ![]() |
![]() Unique multi-axis motion. ![]() |
![]() The position of the door cutouts will be at the centre (36mm thick). ![]() |
![]() Not cutout on the jamb side (surface mount). Opens 125°. |
![]() For mid-weight doors. |
![]() Made of stainless steel. Great corrosion resistance. ![]() |
Meets fire resistance standards. ![]() |
![]() Has a long arm for a wider throw. For cladded and thick doors. ![]() (DC, DN, and BL models only)
|
|
Door Size (mm) |
Width ![]() |
≤ 900 | ≤ 900 | ≤ 915 | ||||||||
Height ![]() |
≤ 2400 | ≤ 2700 | ≤ 2400 | ≤ 2700 | ≤ 2400* | ≤ 2400 | ≤ 2400* | ≤ 2400 | ||||
Thickness![]() |
≥ 29 | ≥ 35 | ≥ 36 | ≥ 30 | ≥ 34 | ≥ 38 | ≥ 36 | ≥ 38 | ≥ 42 |
* For the HES3D-E160 and HES3D-E190, depending on the door conditions, taller doors may be supported. Please refer to the reference tables on each product page for details.
Selection Tools
Digital Catalogue
Ihre zuletzt angesehenen Artikel
Sie haben keine kürzlich angesehenen Produkte.
Wenn Sie den Überblick über die angesehenen Artikel behalten möchten, klicken Sie auf das Symbol "Verlauf beibehalten" unten.
Sie haben keine kürzlich angesehenen Produkte.