HES Optional Items

HES Optional Items

Optional items for concealed hinges include push-to-open mechanisms that allow cabinets to be opened with a gentle push, soft-closing mechanisms that prevent slamming and provide a gentle, quiet close, and installation aids such jigs that make installation easier and more accurate. These features add functionality and convenience to doors while improving their overall durability and lifespan.

Door Dampers: Soft-close for high-class movement

Door damper

By using a door damper with HES series concealed hinges adds soft closing functionality to doors, preventing slamming and reducing wear and tear on the door and frame. This adds a sense of elegance and sophistication to the overall operation and appearance of the door by creating a sleek and streamlined aesthetic with no visible hardware. Additionally, the door damper can also be hidden if the embedded model is used.

Magnetic Latch Handles: For a flat and sleek design

MAGNETIC LATCH HANDLE

In use

MAGNETIC LATCH HANDLE

Retracted

By pairing with the HES series concealed hinges, a contemporary and streamlined door design can be accomplished. Magnetic attraction automatically latches the door, providing a seamless and noiseless opening and closing experience. Moreover, the resin-coated latch eliminates any metallic sounds, ensuring quiet operation.

*Excludes HES1F

Magnetic Latch: Create hidden doors! Handle-less, push-to-open doors

LAMP logo

METAL MAGNETIC TOUCH LATCH
ML-ZN80

Push-to-open latch eliminates the need for a door handle.

cross mark
LAMP logo

CONCEALED HINGE
HES Series

Hidden from view when closed.

ML-ZN80 and HES Series

ML-ZN80

HES Series

When combined with the HES series concealed hinge, doors can be easily opened and closed by simply pushing them inward, eliminating the need for a handle. Additionally, the strong push force of the latch makes it suitable for use on large doors.

*Excludes HES1F

The HES Series

Digital Catalogue

The HES Hinges / No.420A

The HES Hinges / No.420A

The Secret to Beautiful Doors

Products

12 results

Products per page
25 50 100

12 results

Products per page
25 50 100