FULL EXTENSION SOFT-CLOSE SLIDE4670
5 / 5 total results
- Self & Soft Closing
- — Gold-plated version of the 4670 slide.
— Full extension (3 members).
— Slides smoothly even if cabinet is slightly deformed due to shock absorbing effect of the outer member.
— The drawer can be detached by lifting the lever. - Specification
- — Self and soft closing position:
- 300-350 type: 20 mm distance from closed position
- 400-500 type: 36 mm distance from closed position
— The maximum width of the drawer is the slide length + 200mm. - Accessories
- Truss head tapping screw 4 x 12 (Gold plating)
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
4670-300GA | 190-037-617 |
![]() |
|
![]() |
4670-350GA | 190-037-618 |
![]() |
|
![]() |
4670-400GA | 190-037-619 |
![]() |
|
![]() |
4670-450GA | 190-037-620 |
![]() |
|
![]() |
4670-500GA | 190-037-621 |
![]() |
Sold in pairs (2 pcs)
CAD download
Body
Item Name |
---|
4670-300GA |
4670-350GA |
4670-400GA |
4670-450GA |
4670-500GA |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
4670-300GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-037-617 |
4670-350GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-037-618 |
4670-400GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-037-619 |
4670-450GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-037-620 |
4670-500GA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-037-621 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)

Manuals
Installation Manual (English) | 1179_2_4670_e.pdf |
---|
Note
— Do not push with a strong force to prevent oil leakage when soft-closing mechanism is in operation.
— Scratches on gold plating may become conspicuous. Please handle it with care during installation.
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
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Type
-
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
-
Detachable
-
-
Movement
-
-
Drawer Slide Type
-
-
Main Material
-
Colour
-
RoHS 2
-
-
CAD
-