KA-T100S50-PMT

ROTATION BRACKETKA-T100S50-PMT

2 / 2 total results

Filter items
  • ROTATION BRACKET
  • Free Stop
  • KA-T100S50-PMT

  • Free Stop
— Allows monitors to rotate and hold in position.
— Replace the original mounting plate with this bracket.
— One-touch installation and removal.
Specification
— Compliant with the VESA standard. (Hole interval: 75 x 75 mm / 100 x 100 mm)
— Available monitor size: 12 - 23 inches (Weight: Max. 8 kg)
Compatible Products
— Monitor Bracket KA-T100S50
— Monitor Arm KA-T100S50-W/P

Videos

Drawings / Illustrations

  • [Free-stop Rotation]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
KA-T100S50-PMT-BL 210-048-357
KA-T100S50-PMT-WT 210-048-358
Image Item Name Purchase Item Code Quotation RoHS EAN Weight (g)

KA-T100S50-PMT-BL

210-048-357

4510932215817

641

KA-T100S50-PMT-WT

210-048-358

4510932215824

641

Slide to See More


CAD download

Body

Item Name
KA-T100S50-PMT-BL
KA-T100S50-PMT-WT
Item Name 2D 3D Others RoHS Item Code
KA-T100S50-PMT-BL DXF DWG SAT IGES X_T STEP 3DPDF

210-048-357

KA-T100S50-PMT-WT DXF DWG SAT IGES X_T STEP 3DPDF

210-048-358

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/05/10)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/05/10)

Manuals
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
  • ROTATION BRACKET KA-T100S50-PMT For the KA-T100S50 monitor arm