SLIM FRAME AND HINGE SETHES1F-B
12 / 12 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door
- SLIM FRAME AND HINGE SET
- HES1F-B
-
HES Series With 3-way Adjustable Function

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door
- —A set of necessary parts to make slim-framed doors.
—Includes aluminium frames, a strike plate, and the HES1F-140 hinge.
—The hinges and plates are preassembled on to the frames.
—Various wall thicknesses are supported. Base frames can be used as stand-alone unit.
—The hinge has a 3-way adjustment function. Doors are easy to install.
—Patent pending in several countries. - Specification
- —Compatible wall thickness
Base frame + adjustment frame: 114–145 mm
Wallpaper: 90 mm up
—Compatible plasterboard thickness: 12.5 mm - Accessories
- —Base frame: Hinge cover, cross-recessed pan head tapping screws 4⨯16, cross-recessed truss head tapping screws 4⨯40, screw caps for frame, hex key nominal 3, cutout template
—Adjustment frame: Screw caps for frame, cross-recessed truss head tapping screws 4⨯40 - Optional item
- —Base spacer (Prevent interference between the plasterboard and the adjustment strike plate)
Videos
Related Information
Drawings / Illustrations
-
Show all
-
Show all
Base Frames
Includes two frames (leading edge and hinge side). All parts are preassembled. -
Show all
Adjustment Frames
Includes two frames (leading edge and hinge side). -
Show all
[Standard Installation] Base Frame + Adjustment Frame
When the dimension marked * is used as the standard, the adjustment margin is up to 3 mm forward and 2 mm backward. The dimensions marked with a * are 20.5 at shipping; adjust as necessary. -
Show all
[Standard Installation: Wallpaper] Base frame only
When the dimension marked * is used as the standard, the adjustment margin is up to 3 mm forward and 2 mm backward. The dimensions marked with a * are 20.5 at shipping; adjust as necessary. -
Show all
[Standard Installation: Side]
-
Show all
[Door Hinge Side]
-
Show all
[Door Side Cut Out Dimensions]
For right-handed doors, the position of the cutout should be reversed.
Spec Table
Body [[Base Frame]]
Body [[Adjustment Frame]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES1F-A2500-BL | 170-054-173 | eShop |
![]() |
![]() |
HES1F-A2500-WT | 170-054-172 | eShop |
![]() |
![]() |
HES1F-A2700-BL | 170-054-167 | eShop |
![]() |
![]() |
HES1F-A2700-WT | 170-054-166 | eShop |
![]() |
Optional Parts [[Base Spacer] Optional Parts]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES1F-SP-2530 | 170-053-400 | eShop |
![]() |
![]() |
HES1F-SP-2730 | 170-053-401 | eShop |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Installation |
Locus Chart |
Body [[Base Frame]]
Item Name |
---|
HES1F-B2500L-BL |
HES1F-B2500R-BL |
HES1F-B2500L-WT |
HES1F-B2500R-WT |
HES1F-B2700L-BL |
HES1F-B2700R-BL |
HES1F-B2700L-WT |
HES1F-B2700R-WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HES1F-B2500L-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-054-170 |
HES1F-B2500R-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-054-171 |
HES1F-B2500L-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-054-168 |
HES1F-B2500R-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-054-169 |
HES1F-B2700L-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-054-164 |
HES1F-B2700R-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-054-165 |
HES1F-B2700L-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-054-162 |
HES1F-B2700R-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-054-163 |
Body [[Adjustment Frame]]
Item Name |
---|
HES1F-A2500-BL |
HES1F-A2500-WT |
HES1F-A2700-BL |
HES1F-A2700-WT |
Optional Parts [[Base Spacer] Optional Parts]
Catalogue
Manuals
Installation Manual | 1565_1_hes1f_b_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/3pcs
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
