- HES1F-140
SLIM FRAME HINGEHES1F-140
2 / 2 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door
- SLIM FRAME HINGE
- HES1F-140
-
HES Series With 3-way Adjustable Function


- Passed 300,000 open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door
- ●Seamlessly integrates into the slim jamb for a clean and modern look. The shaft part thickness is only 8 mm.
●Doors will be flush with walls when closed.
●Vertical, horizontal and depth adjustments can be made post installation.
●Easy and quick installation features:
• Can separate into two parts during installation.
• The doors can be provisionally hung on jamb before fixing.
●Patent pending in several countries. - Accessories
- ●For Door: Cross-recessed pan head tapping screw 4×16 (4 pcs/hinge)
●For jamb: Cross-recessed countersunk tapping screw 4×20 (5 pcs/hinge)
●Hex key 3
●Cutout template - Optional item
- ●Base spacer
●Adjustment strike plate
Videos
In Use
Images
Videos
Related Information
Drawings / Illustrations
-
Show all
-
Show all
[Locus Chart]
-
Show all
[Standard Installation]
*Shows 8 mm width frame. -
Show all
[Even slim-frame doors can be flush with walls]
-
Show all
Aluminium frame (8 mm) is also under development.
-
Show all
When the dimension marked * is used as the standard, the adjustment margin is 3 mm left and 2 mm right.
At shipping, the * dimension is 20.5, so adjust for use. -
Show all
*Diameter and depth of the pilot hole depends on the strength of the wood.
-
Show all
-
Show all
[Cut Out Dimension]
-
Show all
[Cut Out Dimension]
*Diameter and depth of the pilot hole depends on the strength of the wood.
Spec Table
Body [[Hinge]]
Optional Parts [[Base Spacer] Optional parts]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES1F-SP-2530 | 170-053-400 | eShop |
![]() |
![]() |
HES1F-SP-2730 | 170-053-401 | eShop |
![]() |
Optional Parts [[Adjustment Strike plate] Optional parts]
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Installation |
Locus Chart |
Cut Out Dimension |
Body [[Hinge]]
Item Name |
---|
HES1F-140-BL |
HES1F-140-WT |
Optional Parts [[Base Spacer] Optional parts]
Item Name |
---|
HES1F-SP-2530 |
HES1F-SP-2730 |
Optional Parts [[Adjustment Strike plate] Optional parts]
Catalogue
Manuals
Note
●When using a lever handle, the optional base spacer and adjustment strike plate are required.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/3pcs
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
RoHS 2
-
-
CAD
-
