100

CONCEALED HINGE100

5 / 5 total results

Filter items

  • Passed 40,000 open/close private cycle test
Screw mount.
*Mounting plates are sold separately.
Sold separately
—Stainless steel 100 series mounting plate
Recommended Screw
—M4 raised countersunk head screw

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
100-46/19 SUS304B 160-073-865
100-C46/19 SUS304B 160-073-870
Image Item Name Purchase Item Code Quotation RoHS Spec Material Finish Opening Angle Overlay Amount Min Door Thickness Max Door Thickness Hinge Type Series Unique Feature Applicable Mounting Colour EAN Carton Weight (g)

100-46/19 SUS304B

160-073-865

Without Catch

Stainless Steel (SUS304)

Polished

100°

15 to 19mm

15

20

Cup Hinge

100 Series(SUS)

Without Catch

Wood

Silver

4510932020350

200

39.1

100-C46/19 SUS304B

160-073-870

With Catch

Stainless Steel (SUS304)

Polished

100°

15 to 19mm

15

20

Cup Hinge

100 Series(SUS)

With Catch

Wood

Silver

4510932000482

200

44.1

Slide to See More

A mounting plate (sold separately) is required for installation. Please order separately.


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
100-46/19 SUS304B
100-C46/19 SUS304B
Item Name 2D 3D Others RoHS Item Code
100-46/19 SUS304B DXF DWG SAT IGES X_T STEP 3DPDF

160-073-865

100-C46/19 SUS304B DXF DWG SAT IGES X_T STEP 3DPDF

160-073-870

Slide to See More

Item name for combination CAD download [Hinge & Mounting Plate]

Item Name
100-46_19-SUS304B+100-P3A-SUS304B
100-46_19-SUS304B+100-P4A-30-SUS304B
100-46_19-SUS304B+100-P4A-32-SUS304B
Item Name 2D 3D Others
100-46_19-SUS304B+100-P3A-SUS304B DXF DWG SAT IGES X_T STEP 3DPDF
100-46_19-SUS304B+100-P4A-30-SUS304B DXF DWG SAT IGES X_T STEP 3DPDF
100-46_19-SUS304B+100-P4A-32-SUS304B DXF DWG SAT IGES X_T STEP 3DPDF

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More