360

CONCEALED HINGE360

21 / 21 total results

Filter items
  • CONCEALED HINGE
  • 85°Opening/14 mm Overlay/Built-in Damper
  • 360
  • OLYMPIA Series


  • Soft Close

Videos

Related information

Spec Table

Body

Image Item Name Item Code Quotation
360-D26-14T85 160-034-890
360-26-14T85 160-034-887
360-C26-14T85 160-034-884
Image Item Name Item Code Quotation RoHS Spec Material Finish Applicable Mounting Colour Opening Angle Overlay Amount Max Door Thickness Series Min Door Thickness Hinge Type EAN Carton Weight (g)

360-D26-14T85

160-034-890

Built-in Damper (5 level adjustment)

Steel

Nickel

Wood
Glass

Silver

85°

10 to 14mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932179270

100

74

360-26-14T85

160-034-887

Without Catch

Steel

Nickel

Wood
Glass

Silver

85°

10 to 14mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932179249

200

66

360-C26-14T85

160-034-884

With Catch

Steel

Nickel

Wood
Glass

Silver

85°

10 to 14mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932179218

200

69

Slide to See More

Parts Set [Hinge & Mounting Plate]

Image Item Name Item Code Quotation
360-26/C26-14T85+360-P4W-30 -
360-26/C26-14T85+360-P4W-32T -
360-26/C26-14T85+360-P6WT -
360-D26-14T85+360-P4W-30T -
360-D26-14T85+360-P4W-32T -
360-D26-14T85+360-P6WT -
360-26/C26-14T85+360-P4W-30+5 -
360-26/C26-14T85+360-P4W-32+5 -
360-26/C26-14T85+360-P6WT+5 -
360-26/C26-14T85+360-P4W-30-DS -
360-26/C26-14T85+360-P4W-32-DS -
360-26/C26-14T85+360-P6W-30-32T -
360-D26-14T85+360-P4W-30T+5 -
360-D26-14T85+360-P4W-32T+5 -
360-D26-14T85+360-P6WT+5 -
360-D26-14T85+360-P4W-30-DS -
360-D26-14T85+360-P4W-32-DS -
360-D26-14T85+360-P6W-30-32T -
Image Item Name Item Code Quotation RoHS EAN

360-26/C26-14T85+360-P4W-30

-

-

-

360-26/C26-14T85+360-P4W-32T

-

-

-

360-26/C26-14T85+360-P6WT

-

-

-

360-D26-14T85+360-P4W-30T

-

-

-

360-D26-14T85+360-P4W-32T

-

-

-

360-D26-14T85+360-P6WT

-

-

-

360-26/C26-14T85+360-P4W-30+5

-

-

-

360-26/C26-14T85+360-P4W-32+5

-

-

-

360-26/C26-14T85+360-P6WT+5

-

-

-

360-26/C26-14T85+360-P4W-30-DS

-

-

-

360-26/C26-14T85+360-P4W-32-DS

-

-

-

360-26/C26-14T85+360-P6W-30-32T

-

-

-

360-D26-14T85+360-P4W-30T+5

-

-

-

360-D26-14T85+360-P4W-32T+5

-

-

-

360-D26-14T85+360-P6WT+5

-

-

-

360-D26-14T85+360-P4W-30-DS

-

-

-

360-D26-14T85+360-P4W-32-DS

-

-

-

360-D26-14T85+360-P6W-30-32T

-

-

-

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
360-D26-14T85
360-26-14T85
360-C26-14T85
Item Name 2D 3D Others RoHS Item Code
360-D26-14T85 DXF DWG SAT IGES X_T STEP 3DPDF

160-034-890

360-26-14T85 DXF DWG SAT IGES X_T STEP 3DPDF

160-034-887

360-C26-14T85 DXF DWG SAT IGES X_T STEP 3DPDF

160-034-884

Slide to See More

Parts Set [Hinge & Mounting Plate]

Item Name
360-26/C26-14T85+360-P4W-30
360-26/C26-14T85+360-P4W-32T
360-26/C26-14T85+360-P6WT
360-D26-14T85+360-P4W-30T
360-D26-14T85+360-P4W-32T
360-D26-14T85+360-P6WT
360-26/C26-14T85+360-P4W-30+5
360-26/C26-14T85+360-P4W-32+5
360-26/C26-14T85+360-P6WT+5
360-26/C26-14T85+360-P4W-30-DS
360-26/C26-14T85+360-P4W-32-DS
360-26/C26-14T85+360-P6W-30-32T
360-D26-14T85+360-P4W-30T+5
360-D26-14T85+360-P4W-32T+5
360-D26-14T85+360-P6WT+5
360-D26-14T85+360-P4W-30-DS
360-D26-14T85+360-P4W-32-DS
360-D26-14T85+360-P6W-30-32T
Item Name 2D 3D Others
360-26/C26-14T85+360-P4W-30 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-14T85+360-P4W-32T DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-14T85+360-P6WT DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-14T85+360-P4W-30T DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-14T85+360-P4W-32T DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-14T85+360-P6WT DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-14T85+360-P4W-30+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-14T85+360-P4W-32+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-14T85+360-P6WT+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-14T85+360-P4W-30-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-14T85+360-P4W-32-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-14T85+360-P6W-30-32T DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-14T85+360-P4W-30T+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-14T85+360-P4W-32T+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-14T85+360-P6WT+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-14T85+360-P4W-30-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-14T85+360-P4W-32-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-14T85+360-P6W-30-32T DXF DWG SAT IGES X_T STEP 3DPDF

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • OLYMPIA 360 Concealed Hinge

  • OLYMPIA CONCEALED HINGE Attach/Detach

  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More