360

CONCEALED HINGE360

21 / 21 total results

Filter items
  • CONCEALED HINGE
  • 85°Opening/9 mm Overlay/Built-in Damper
  • 360
  • OLYMPIA Series


  • Soft Close

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
360-D26-9T85 160-034-891
360-26-9T85 160-034-888
360-C26-9T85 160-034-885
Image Item Name Purchase Item Code Quotation RoHS Spec Material Finish Applicable Mounting Colour Opening Angle Overlay Amount Max Door Thickness Series Min Door Thickness Hinge Type EAN Carton Weight (g)

360-D26-9T85

160-034-891

Built-in Damper (5 level adjustment)

Steel

Nickel

Wood
Glass

Silver

85°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932179287

100

75

360-26-9T85

160-034-888

Without Catch

Steel

Nickel

Wood
Glass

Silver

85°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932179256

200

67

360-C26-9T85

160-034-885

With Catch

Steel

Nickel

Wood
Glass

Silver

85°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

4510932179225

200

70

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
360-D26-9T85
360-26-9T85
360-C26-9T85
Item Name 2D 3D Others RoHS Item Code
360-D26-9T85 DXF DWG SAT IGES X_T STEP 3DPDF

160-034-891

360-26-9T85 DXF DWG SAT IGES X_T STEP 3DPDF

160-034-888

360-C26-9T85 DXF DWG SAT IGES X_T STEP 3DPDF

160-034-885

Slide to See More

Item name for combination CAD download [Hinge & Mounting Plate]

Item Name
360-26/C26-9T85+360-P4W-30T
360-26/C26-9T85+360-P4W-32T
360-26/C26-9T85+360-P6WT
360-D26-9T85+360-P4W-30T
360-D26-9T85+360-P4W-32T
360-D26-9T85+360-P6WT
360-26/C26-9T85+360-P4W-30+5
360-26/C26-9T85+360-P4W-32+5
360-26/C26-9T85+360-P6WT+5
360-26/C26-9T85+360-P4W-30-DS
360-26/C26-9T85+360-P4W-32-DS
360-26/C26-9T85+360-P6W-30-32T
360-D26-9T85+360-P4W-30T+5
360-D26-9T85+360-P4W-32T+5
360-D26-9T85+360-P6WT+5
360-D26-9T85+360-P4W-30-DS
360-D26-9T85+360-P4W-32-DS
360-D26-9T85+360-P6W-30-32T
Item Name 2D 3D Others
360-26/C26-9T85+360-P4W-30T DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-9T85+360-P4W-32T DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-9T85+360-P6WT DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-9T85+360-P4W-30T DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-9T85+360-P4W-32T DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-9T85+360-P6WT DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-9T85+360-P4W-30+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-9T85+360-P4W-32+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-9T85+360-P6WT+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-9T85+360-P4W-30-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-9T85+360-P4W-32-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-9T85+360-P6W-30-32T DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-9T85+360-P4W-30T+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-9T85+360-P4W-32T+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-9T85+360-P6WT+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-9T85+360-P4W-30-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-9T85+360-P4W-32-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-9T85+360-P6W-30-32T DXF DWG SAT IGES X_T STEP 3DPDF

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
  • OLYMPIA 360 Concealed Hinge

  • OLYMPIA CONCEALED HINGE Attach/Detach

  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More