360

CONCEALED HINGE360

22 / 22 total results

Filter items
  • CONCEALED HINGE
  • 105° Opening/19 mm Overlay/Built-in Damper
  • 360
  • OLYMPIA Series


  • Soft Close
Other
Mounting plates

Glass door face plate

Countersank head tapping screw 3.5 ⨯ 15NI

Other
Countersank head wood/tapping screw 3.5

Videos

Portfolio

Related information

Spec Table

Body

Image Item Name Item Code Quotation
360-D26-19T 160-026-840
360-C26-19T 160-026-832
360-U26-19T 160-042-389
360-26-19T 160-026-836
Image Item Name Item Code Quotation RoHS Spec Material Finish Applicable Mounting Colour Opening Angle Overlay Amount Max Door Thickness Series Min Door Thickness Hinge Type One-touch Installation EAN Carton Weight (g)

360-D26-19T

160-026-840

Built-in Damper (5 level adjustment)

Steel

Nickel

Wood
Glass

Silver

105°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

Suitable

4510932140331

100

73

360-C26-19T

160-026-832

With Catch

Steel

Nickel

Wood
Glass

Silver

105°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

Suitable

4510932140256

200

68

360-U26-19T

160-042-389

Open Type

Steel

Nickel

Wood
Glass

Silver

105°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

Suitable

4510932181730

200

68

360-26-19T

160-026-836

Without Catch

Steel

Nickel

Wood
Glass

Silver

105°

5 to 9mm

20

OLYMPIA Series

15

One Touch Concealed Hinge

Suitable

4510932140294

200

65

Slide to See More

Parts Set [Hinge & Mounting Plate]

Image Item Name Item Code Quotation
360-D26-19T+360-P4W-30T -
360-D26-19T+360-P4W-32T -
360-D26-19T+360-P6WT -
360-26/C26-19T+360-P4W-30T -
360-26/C26-19T+360-P4W-32T -
360-26/C26-19T+360-P6WT -
360-26/C26-19T+360-P4W-30+5 -
360-26/C26-19T+360-P4W-32+5 -
360-26/C26-19T+360-P6WT+5 -
360-26/C26-19T+360-P4W-30-DS -
360-26/C26-19T+360-P4W-32-DS -
360-26/C26-19T+360-P6W-30-32T -
360-D26-19T+360-P4W-30T+5 -
360-D26-19T+360-P4W-32T+5 -
360-D26-19T+360-P6WT+5 -
360-D26-19T+360-P4W-30-DS -
360-D26-19T+360-P4W-32-DS -
360-D26-19T+360-P6W-30-32T -
Image Item Name Item Code Quotation RoHS EAN

360-D26-19T+360-P4W-30T

-

-

-

360-D26-19T+360-P4W-32T

-

-

-

360-D26-19T+360-P6WT

-

-

-

360-26/C26-19T+360-P4W-30T

-

-

-

360-26/C26-19T+360-P4W-32T

-

-

-

360-26/C26-19T+360-P6WT

-

-

-

360-26/C26-19T+360-P4W-30+5

-

-

-

360-26/C26-19T+360-P4W-32+5

-

-

-

360-26/C26-19T+360-P6WT+5

-

-

-

360-26/C26-19T+360-P4W-30-DS

-

-

-

360-26/C26-19T+360-P4W-32-DS

-

-

-

360-26/C26-19T+360-P6W-30-32T

-

-

-

360-D26-19T+360-P4W-30T+5

-

-

-

360-D26-19T+360-P4W-32T+5

-

-

-

360-D26-19T+360-P6WT+5

-

-

-

360-D26-19T+360-P4W-30-DS

-

-

-

360-D26-19T+360-P4W-32-DS

-

-

-

360-D26-19T+360-P6W-30-32T

-

-

-

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D PDF
Locus Chart DXF DWG SAT IGES X_T STEP PDF
DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
360-D26-19T
360-C26-19T
360-U26-19T
360-26-19T
Item Name 2D 3D Others RoHS Item Code
360-D26-19T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-840

360-C26-19T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-832

360-U26-19T DXF DWG SAT IGES X_T STEP 3DPDF

160-042-389

360-26-19T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-836

Slide to See More

Parts Set [Hinge & Mounting Plate]

Item Name
360-D26-19T+360-P4W-30T
360-D26-19T+360-P4W-32T
360-D26-19T+360-P6WT
360-26/C26-19T+360-P4W-30T
360-26/C26-19T+360-P4W-32T
360-26/C26-19T+360-P6WT
360-26/C26-19T+360-P4W-30+5
360-26/C26-19T+360-P4W-32+5
360-26/C26-19T+360-P6WT+5
360-26/C26-19T+360-P4W-30-DS
360-26/C26-19T+360-P4W-32-DS
360-26/C26-19T+360-P6W-30-32T
360-D26-19T+360-P4W-30T+5
360-D26-19T+360-P4W-32T+5
360-D26-19T+360-P6WT+5
360-D26-19T+360-P4W-30-DS
360-D26-19T+360-P4W-32-DS
360-D26-19T+360-P6W-30-32T
Item Name 2D 3D Others
360-D26-19T+360-P4W-30T DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-19T+360-P4W-32T DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-19T+360-P6WT DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-19T+360-P4W-30T DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-19T+360-P4W-32T DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-19T+360-P6WT DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-19T+360-P4W-30+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-19T+360-P4W-32+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-19T+360-P6WT+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-19T+360-P4W-30-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-19T+360-P4W-32-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-26/C26-19T+360-P6W-30-32T DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-19T+360-P4W-30T+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-19T+360-P4W-32T+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-19T+360-P6WT+5 DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-19T+360-P4W-30-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-19T+360-P4W-32-DS DXF DWG SAT IGES X_T STEP 3DPDF
360-D26-19T+360-P6W-30-32T DXF DWG SAT IGES X_T STEP 3DPDF

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • OLYMPIA 360 Concealed Hinge

  • OLYMPIA CONCEALED HINGE Attach/Detach

  • OLYMPIA CONCEALED HINGES 3D Adjustment

  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More