H360

CONCEALED HINGEH360

12 / 12 total results

Filter items
  • CONCEALED HINGE
  • For Thick Doors / 16 mm Overlay / Built-in Damper
  • H360
  • OLYMPIA Series

  • Soft Close

Videos

Related information

Spec Table

Body

Image Item Name Item Code Quotation
H360-D26-16T 160-029-085
H360-26-16T 160-029-082
H360-C26-16T 160-029-079
Image Item Name Item Code Quotation RoHS Spec Material Finish Applicable Mounting Overlay Amount Max Door Thickness Series Min Door Thickness Hinge Type Opening Angle EAN Carton Weight (g)

H360-D26-16T

160-029-085

Built-in Damper (5 level adjustment)

Steel

Nickel

Wood

12 to 16mm

30

OLYMPIA Series

18

One Touch Concealed Hinge

100°

4510932179164

100

96

H360-26-16T

160-029-082

Without Catch

Steel

Nickel

Wood

12 to 16mm

30

OLYMPIA Series

18

One Touch Concealed Hinge

100°

4510932179133

100

90

H360-C26-16T

160-029-079

With Catch

Steel

Nickel

Wood

12 to 16mm

30

OLYMPIA Series

18

One Touch Concealed Hinge

100°

4510932179102

100

90

Slide to See More

Parts Set [Hinge & Mounting Plate]

Image Item Name Item Code Quotation
H360-26/C26-16T+360-P4W-30T -
H360-26/C26-16T+360-P4W-32T -
H360-26/C26-16T+360-P6WT -
H360-26/C26-16T+360-P4W-30T+5 -
H360-26/C26-16T+360-P4W-32T+5 -
H360-26/C26-16T+360-P6WT+5 -
H360-26/C26-16T+360-P4W-30-DS -
H360-26/C26-16T+360-P4W-32-DS -
H360-26/C26-16T+360-P6W-30-32T -
Image Item Name Item Code Quotation RoHS EAN

H360-26/C26-16T+360-P4W-30T

-

-

-

H360-26/C26-16T+360-P4W-32T

-

-

-

H360-26/C26-16T+360-P6WT

-

-

-

H360-26/C26-16T+360-P4W-30T+5

-

-

-

H360-26/C26-16T+360-P4W-32T+5

-

-

-

H360-26/C26-16T+360-P6WT+5

-

-

-

H360-26/C26-16T+360-P4W-30-DS

-

-

-

H360-26/C26-16T+360-P4W-32-DS

-

-

-

H360-26/C26-16T+360-P6W-30-32T

-

-

-

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
H360-D26-16T
H360-26-16T
H360-C26-16T
Item Name 2D 3D Others RoHS Item Code
H360-D26-16T DXF DWG SAT IGES X_T STEP 3DPDF

160-029-085

H360-26-16T DXF DWG SAT IGES X_T STEP 3DPDF

160-029-082

H360-C26-16T DXF DWG SAT IGES X_T STEP 3DPDF

160-029-079

Slide to See More

Parts Set [Hinge & Mounting Plate]

Item Name
H360-26/C26-16T+360-P4W-30T
H360-26/C26-16T+360-P4W-32T
H360-26/C26-16T+360-P6WT
H360-26/C26-16T+360-P4W-30T+5
H360-26/C26-16T+360-P4W-32T+5
H360-26/C26-16T+360-P6WT+5
H360-26/C26-16T+360-P4W-30-DS
H360-26/C26-16T+360-P4W-32-DS
H360-26/C26-16T+360-P6W-30-32T
Item Name 2D 3D Others
H360-26/C26-16T+360-P4W-30T DXF DWG SAT IGES X_T STEP 3DPDF
H360-26/C26-16T+360-P4W-32T DXF DWG SAT IGES X_T STEP 3DPDF
H360-26/C26-16T+360-P6WT DXF DWG SAT IGES X_T STEP 3DPDF
H360-26/C26-16T+360-P4W-30T+5 DXF DWG SAT IGES X_T STEP 3DPDF
H360-26/C26-16T+360-P4W-32T+5 DXF DWG SAT IGES X_T STEP 3DPDF
H360-26/C26-16T+360-P6WT+5 DXF DWG SAT IGES X_T STEP 3DPDF
H360-26/C26-16T+360-P4W-30-DS DXF DWG SAT IGES X_T STEP 3DPDF
H360-26/C26-16T+360-P4W-32-DS DXF DWG SAT IGES X_T STEP 3DPDF
H360-26/C26-16T+360-P6W-30-32T DXF DWG SAT IGES X_T STEP 3DPDF

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • OLYMPIA 360 Concealed Hinge

  • OLYMPIA CONCEALED HINGE Attach/Detach

  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More