Product details
Designs to contribute to the safety & security of children
This HES product has a minimal gap between the door and door frame for added safety. In Japan, it received the "Kids Design Award." The award program is run by a NPO called the Kids Design Association and it honors designs that enhance children's security and safety, foster children's creativity, and that fascilitate raising children.
*Safety is not guaranteed
- HES3D-120-A100
3-WAY ADJUSTABLE CONCEALED HINGEHES3D-120-A100
3 / 3 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- 3-WAY ADJUSTABLE CONCEALED HINGE
- 100° Opening
- HES3D-120-A100
-
HES Series With 3-way Adjustable Function



- Passed 300K open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet
- Can limit opening angle when used in combination with door restrictors.
The small bore depth (21 mm) allows for easy mortising of doors and jambs.
3D Adjustment Post Installation: Adjust vertically, horizontally, and in depth.
For simplified door hanging, the hinge divides into two parts: one for the door-side and one for the jamb-side.
Can temporarily be hung before fixing with screws. - Accessories
- —Cross-recessed countersunk tapping screw 5⨯20 4 pcs (made of stainless steel)
—Hex key spanner 3 - Optional item
- —HES3D-120TMP, installation template
(This reusable jig allows for easy mortising of doors and jambs using routers.)
—HES3D-120BKT, bracket for sheet metal
Videos
In Use
Images
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES3D-120-A100DC | 170-044-569 |
![]() |
|
![]() |
HES3D-120-A100DN | 170-044-570 |
![]() |
|
![]() |
HES3D-120-A100BL | 170-044-571 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Body
Catalogue
Manuals
Installation Manual (English) | 1313_2_hes3d120_a100_e.pdf |
---|
Note
—Read all remarks on handling thoroughly before use.
—Please use the Selection Tool for HES Concealed Hinges to select a hinge.
—Please use with door restrictors or door stoppers to prevent doors from opening over 100°.
—When using with door dampers or door closers, please chose from the LDD-S, LDD-V, and LDC-N2. Please note that the door weight should meet moment conditions of both door closers and door dampers. Verify all conditions before installation.
—When using a concealed door closers, the HES3D-160 is recommended.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Material Installed To
-
-
Finish/Colour
-
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/3pcs
-
Unique Feature
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
Material
-
RoHS 2
-
-
CAD
-
