- HES3D-160
3-WAY ADJUSTABLE CONCEALED HINGEHES3D-160
2 / 2 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door
- 3-WAY ADJUSTABLE CONCEALED HINGE
- HES3D-160
-
HES Series With 3-way Adjustable Function





Partially Discontinued
- Passed 300,000 open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door
- Thin profile allows for shallow mortise and makes installation easier
Jig (sold separately) makes installation easy.
Vertical, horizontal and depth adjustment possible post-installation (3way).
Temporary holding feature: can temporarily be hung and hold position without being affixed with screws. This makes installation much easier.
Passed a 300,000 open/close cycle test in private testing.
Max door weight: 45kg/2pc, 60kg/3pc
Min. door thickness: 35mm
Max door width: 900mm
Max door height: 2400mm (recommended. Larger doors can be used if the weight is within specification) - Accessories
- —Countersunk head wood screw 4.8⨯25 (8 pcs/hinge)
—Hex key 4 - Sold separately
- —Installation template HES3D-160-TMP
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES3D-160SL | 170-091-009 | eShop |
![]() |
![]() |
HES3D-160GL | 170-091-010 | eShop |
![]() |
★Discontinued ☆Limited inventory, contact sales associate for details.
CAD download
Unique Drawings (installation, locus, processing)
Body
Catalogue
Manuals
Installation Manual (English) | 1023_3_hes3d_160_e.pdf |
---|
Note
—Can be used with Sugatsune door damper/door closer shown below. Please check and follow product specifications.
⋅LAPCON DOOR DAMPER LDD-S
⋅LAPCON DOOR DAMPER LDD-V
⋅LAPCON DOOR CLOSER LDC-N2
—Using with other door closers might lead to hinge damage.
—For using Sugatsune door closer, please install the door holder separately at the stop position.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/3pcs
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
