DOOR DAMPERLDD-S
8 / 8 total results
invsible damper,hidden damper,invisible door hinge,invisible door,hidden damper
- DOOR DAMPER
- Surface Mount
- LDD-S
- LDD Series
- Surface mount type
- Passed 100,000 open/close private cycle test
invsible damper,hidden damper,invisible door hinge,invisible door,hidden damper
- Surface mount that can be retrofitted onto current door installations.
Easy to align to proper positioning, speeding up installation.
Slim profile (body height only 16 mm) can handle doors up to 40 kg in weight.
Self and soft-closes within a 15° radius of closing. Closes gently, preventing slamming.
Doors feel lighter to open compared to standard door closers.
Successfully passed 100,000 open/close cycles in private test.
Counter plate position can be adjusted after installation.
Damper force can be adjusted post-installation.
Recommended Door Specifications:
-Width : Max. 900 mm
-Weight : 15 - 40 kg
Successfully passed 100,000 open/close cycles in private test.
Available in 4 colours to match your door: White (WT), Light Grey (LGR), Light Brown (LBR) or Dark Brown (DBR).
Recommended hinge: HES series - Specification
- —Passed 100,000 open/close private cycle test.
- Accessories
- —Countersunk head tapping screw 3.5×30
—Binding head tapping screw 4×16
Videos
In Use
Images
Drawings / Illustrations
-
Show all
[Counter Plate]
LDD-S-R type shown. -
Show all
[Installation]
*1 Top view above is for the upper frame mounting width above 25mm.When the distance from door to the back of the door stopper is 20mm–25mm, please use the screw hole A and C.
*2 Refer to for 3-way adjustable concealed hinge HES3D. *Can not be used with HES3D-90. -
Show all
[Door Movement]
Right-handed type shown. Left-handed type is symmetrical. -
Show all
[Door Hinge Side]
-
Show all
[Easy to Install and Adjust]
Spec Table
Body
CAD download
Body
Item Name |
---|
LDD-S-LDBR |
LDD-S-LLBR |
LDD-S-LLGR |
LDD-S-LWT |
LDD-S-RDBR |
LDD-S-RLBR |
LDD-S-RLGR |
LDD-S-RWT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LDD-S-LDBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-018-991 |
|
LDD-S-LLBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-018-989 |
|
LDD-S-LLGR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-018-987 |
|
LDD-S-LWT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-018-985 |
|
LDD-S-RDBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-018-990 |
|
LDD-S-RLBR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-018-988 |
|
LDD-S-RLGR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-018-986 |
|
LDD-S-RWT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-018-984 |
Catalogue
Manuals
Installation Manual (English) | 1086_5_ldds_e_a4.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.