LDD-V
Filter items


  • Concealed type
  • Passed 100,000 open/close private cycle test

invsible damper,hidden damper,invisible door hinge,invisible door,hidden damper

Concealed type that is hidden from view when door is closed.
Self and soft-closes within a 10° radius of closing. Closes gently, preventing slamming.
Doors feel lighter to open compared to standard door closers.
Closing speed adjustable post-installation.
Counter plate has 3-way adjustment post-installation.
2011 Good Design Award Winner
Recommended Door Specifications:
-Thickness : Min. 33 mm
-Width : Max. 900 mm
-Weight : 15 - 40 kg
For doors 40-100kg, please use LDD-V100. Surface mount without mortise type LDD-S also available.
Successfully passed 100,000 open/close cycles in a private test.
Recommended hinge: HES3D series
Adjustment Jig LDD-V-JIG & Template LDD-V-TMP available
Accessories
—Binding head tapping screw 4×45

—Binding head tapping screw 3.5×20

Videos

Portfolio

Drawings / Illustrations

  • Show all

    [Body]

  • Show all

    [Counter Plate]

    *Refer to for the cut out dimensions, installation and safety cautions.

  • Show all

    [Cut Out Dimensions] Door Damper Body

    Figure below is for LDD-V-R (right-handed). LDD-V-L (left-handed) is symmetrical.

  • Show all

    [Cut Out Dimensions] Counter Plate

    The installation position of counter plate from door hinge side varies depending on the hinges used.

  • Show all

    *Please install the door damper body by aligning with the centre.

  • Show all

    [Installation]

    LDD-V-R (right-handed) shown. LDD-V-L (left-handed) is symmetrical.

    The installation position of counter plate from door hinge side varies depending on the hinges used.

  • Show all

    Embed the door damper body into the upper edge of the door and the counter plate into the upper frame.

  • Show all

    [Door Movement]
    LDD-V-R (right-handed) shown.

    LDD-V-L (left-handed) is symmetrical.

  • Show all

    [Door Hinge Side]

  • [Body]
  • [Counter Plate]

    *Refer to for the cut out dimensions, installation and safety cautions.
  • [Cut Out Dimensions] Door Damper Body

    Figure below is for LDD-V-R (right-handed). LDD-V-L (left-handed) is symmetrical.
  • [Cut Out Dimensions] Counter Plate

    The installation position of counter plate from door hinge side varies depending on the hinges used.
  • *Please install the door damper body by aligning with the centre.
  • [Installation]

    LDD-V-R (right-handed) shown. LDD-V-L (left-handed) is symmetrical.

    The installation position of counter plate from door hinge side varies depending on the hinges used.
  • Embed the door damper body into the upper edge of the door and the counter plate into the upper frame.
  • [Door Movement]
    LDD-V-R (right-handed) shown.

    LDD-V-L (left-handed) is symmetrical.
  • [Door Hinge Side]

Spec Table

Body

Image Item Name Item Code Quotation
LDD-V-L 270-017-564
LDD-V-R 270-017-563
Image Item Name Item Code Quotation RoHS Spec Max Door Width Min Door Thickness Min Door Weight kg Max Door Weight kg Type EAN Box Carton

LDD-V-L

270-017-564

Left-handed

900

33

15

40

Others

4510932038041

1

24

LDD-V-R

270-017-563

Right-handed

900

33

15

40

Others

4510932038034

1

24

Slide to See More

CAD download

Body

Item Name
LDD-V-L
LDD-V-R
Item Name 2D 3D Others RoHS Item Code
LDD-V-L DXF DWG SAT IGES X_T STEP 3DPDF

270-017-564

LDD-V-R DXF DWG SAT IGES X_T STEP 3DPDF

270-017-563

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1019_3_ldd_v_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • LDD-S・LDD-V - Lapcon door damper

  • LDD-V with adjustment jig - Lapcon door damper

  • LDD-V without adjustment jig - Lapcon door damper

  • DOOR DAMPER LDD-V Concealed Type Application Example

  • LDD-V - Lapcon door damper

×
×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More