- HES3D-TMP
INSTALLATION TEMPLATEHES3D-TMP
8 / 8 total results
Experience the Unseen,flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, concealed hinge jig
- INSTALLATION TEMPLATE
- For HES3D Hinges
- HES3D-TMP
- HES Series With 3-way Adjustable Function
Experience the Unseen,flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, concealed hinge jig
- Installation template for HES3D hinges.
- Accessories
- —Parts for 2-step grooving (Each 2 pcs for door and for frame)
Videos
Related Information
Spec Table
Body
CAD download
Body
Item Name |
---|
HES3D-70-TMP |
HES3D-90-TMP |
HES3D-120-TMP |
HES3D-V135-TMP |
HES3D-E160-TMP |
HES3D-E190-TMP |
HES3D-W190-TMP |
HES3D-160-TMP |
Item Name | 2D | 3D | RoHS | Sales Info | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HES3D-70-TMP | DXF | DWG | SAT | IGES | X_T | STEP |
- |
170-040-988 |
|
HES3D-90-TMP | DXF | DWG | SAT | IGES | X_T | STEP |
- |
170-029-034 |
|
HES3D-120-TMP | DXF | DWG | SAT | IGES | X_T | STEP |
- |
170-024-569 |
|
HES3D-V135-TMP | DXF | DWG | SAT | IGES | X_T | STEP |
- |
170-024-572 |
|
HES3D-E160-TMP | DXF | DWG | SAT | IGES | X_T | STEP |
- |
170-047-841 |
|
HES3D-E190-TMP | DXF | DWG | SAT | IGES | X_T | STEP |
- |
170-028-808 |
|
HES3D-W190-TMP | DXF | DWG | SAT | IGES | X_T | STEP |
- |
170-047-842 |
|
HES3D-160-TMP | DXF | DWG | SAT | IGES | X_T | STEP |
Discontinued |
170-024-570 |
Catalogue
Note
—The HES3D-120TMP, HES3D-160-TMP, HES3D-E190-TMP, and HES3D-V135-TMP are sold in pairs, one for the door and one for the frame.
—The HES3D-70TMP and HES3D-90-TMP are sold singly, because they can be used on both the door and frame.
—Recommended working tool is a straight bit with guide bearings of which guide diameter and bit diameter are the same.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Door Material
-
-
Finish/Colour
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-