HG-IT

TORQUE HINGEHG-IT

6 / 6 total results

Filter items
  • TORQUE HINGE
  • HG-IT
  • Passed 20,000 open/close private cycle test
  • Free Stop

friction hinge, position controle

Hinge has free stop: It holds its position at any desired angle
Successfully passed 20,000 open/close cycles in a private test.
Optional cover available for a clean appearance.
Torque free type also available (HG-ITSF, HG-ITMF)
When using several hinges, by using a combination of torque and torque free types, the torque strength can be adjusted.
Specification
—Operating temperature: -10°C–50°C
Application
—LCD, monitoring camera, etc.
Sold separately
—Cover

Videos

Related information

Spec Table

Body [[Hinge]]

Image Item Name Item Code Quotation
HG-ITS25 170-090-106
HG-ITS35 170-090-115
HG-ITM50 170-090-114
HG-ITM70 170-090-113
HG-ITSF 170-090-999
HG-ITMF 170-090-998
Image Item Name Item Code Quotation RoHS Torque N.m Torque kgf.cm Opening Angle Main Material Main Finish Hinge Type Mounting Direction Length L Width W Tolerance N.m Tolerance kgf.cm EAN Box Carton Weight (g)

HG-ITS25

170-090-106

2.5

25.49

190°

Stainless Steel (SUS304)

Barrel Polished

Butt Hinge

Horizontal

54

44

(±20%)

(±20%)

4510932022873

20

160

50

HG-ITS35

170-090-115

3.5

35.69

190°

Stainless Steel (SUS304)

Barrel Polished

Butt Hinge

Horizontal

54

44

(±20%)

(±20%)

4510932022880

20

160

50

HG-ITM50

170-090-114

5.0

50.98

193°

Stainless Steel (SUS304)

Barrel Polished

Butt Hinge

Horizontal

54

80

(±20%)

(±20%)

4510932022897

10

80

130

HG-ITM70

170-090-113

7.0

71.38

193°

Stainless Steel (SUS304)

Barrel Polished

Butt Hinge

Horizontal

54

80

(±20%)

(±20%)

4510932022903

10

80

130

HG-ITSF

170-090-999

-

-

190°

Stainless Steel (SUS304)

Barrel Polished

Butt Hinge

Horizontal

54

44

-

-

4510932022910

20

160

50

HG-ITMF

170-090-998

-

-

193°

Stainless Steel (SUS304)

Barrel Polished

Butt Hinge

Horizontal

54

80

-

-

4510932022927

10

80

130

Slide to See More

Sold Separately [[Cover] Sold Separately]

Image Item Name Item Code Quotation
HG-ITSC 170-091-002
HG-ITMC 170-091-001
Image Item Name Item Code Quotation RoHS Suitable Hinge Model Material Finish EAN Box Carton Weight (g)

HG-ITSC

170-091-002

HG-ITSVariation Type

ABS

Matte Silver

4510932022934

40

960

10

HG-ITMC

170-091-001

HG-ITMVariation Type

ABS

Matte Silver

4510932022941

20

480

18

Slide to See More

CAD download

Body [[Hinge]]

Item Name
HG-ITS25
HG-ITS35
HG-ITM50
HG-ITM70
HG-ITSF
HG-ITMF
Item Name 2D 3D Others RoHS Item Code
HG-ITS25 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-106

HG-ITS35 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-115

HG-ITM50 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-114

HG-ITM70 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-113

HG-ITSF DXF DWG SAT IGES X_T STEP 3DPDF

170-090-999

HG-ITMF DXF DWG SAT IGES X_T STEP 3DPDF

170-090-998

Slide to See More

Sold Separately [[Cover] Sold Separately]

Item Name
HG-ITSC
HG-ITMC
Item Name 2D 3D Others RoHS Item Code
HG-ITSC DXF DWG SAT IGES X_T STEP 3DPDF

170-091-002

HG-ITMC DXF DWG SAT IGES X_T STEP 3DPDF

170-091-001

Slide to See More

Catalogue

Note

—Be sure to read the "Cautions".

—When installing, ensure that both hinge shafts are levelled and aligned.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HG-ITJ4080 - Adjustable torque hinge

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More