- HG-ITJ4080
ADJUSTABLE TORQUE HINGEHG-ITJ4080
1 / 1 total results
Filter items
- Passed 20,000 open/close private cycle test
- Free Stop
friction hinge, Positioning hinges, position controle
- Free stop: can hold position at any angle.
Adjustable torque: from 4 to 8 N⋅m.
High torque strength on compact body for effective use of space.
Minimum torque set at 4 N⋅m to prevent against accidental falling or slamming of flap.
Passed 20,000 open/close cycles in a private test. - Specification
- —Operating temperature: 0°C~40°C
Videos
Related Information
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—When installing, ensure that both hinge shafts are levelled and aligned.
—Use a spanner (nominal size 13) for torque adjustment.
—Do not forcibly remove the torque adjustment nut.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Type
-
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Main Material
-
Finish/Colour
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-
