TORQUE HINGEHG-ITHP
3 / 3 total results
Filter items
- Heat resistant
- Free Stop
friction hinge, Positioning hinges, position controle
- Suitable for use in heat-generating environment.
- Specification
- —Operating temperature: 0°C~100°C
For applications beyond the operating temperature range above, please contact local representatives. - Application
- —Dryer, lighting equipment, temperature chamber
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-ITHP07 | 170-037-312 | |||
HG-ITHP15 | 170-037-313 | |||
HG-ITHP30 | 170-037-314 |
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—When installing, ensure that both hinge shafts are levelled and aligned.
—Torque may decrease during and after heating. And it will restore when returning to normal temperature.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Main Material
-
Special Features
-
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-
Loading