HG-JHS9-S

SELF-OPEN MINI DAMPER HINGEHG-JHS9-S

2 / 2 total results

Filter items
  • SELF-OPEN MINI DAMPER HINGE
  • Side Mount
  • HG-JHS9-S
  • Passed 50,000 open/close private cycle test
Small damper hinge with self-opening function for top-opening lids.
Using with a push-latch enables pop-up function of the lid.
Inset use.
Opening speed of the lid can easily be adjusted with a hex wrench.
Specification
—Operating temperature: 0°C–40°C
Application
—Small lid for conference table, small cover of mechanical equipment, etc.
Recommended Screw
—Countersunk head screw M3, Binding head screw M3, Countersunk head tapping screw 3, Binding head tapping screw 3, etc.

Videos

Related information

Spec Table

Body

Image Item Name Item Code Quotation
HG-JHS9-S-BL 170-028-293
HG-JHS9-S-WT 170-028-294
Image Item Name Item Code Quotation RoHS Colour Max Torque kgf.cm/1 set Max Torque N.m/1 set Min Torque kgf.cm/1 set Min Torque N.m/1 set Opening Angle Main Material Hinge Type Width W Length L EAN Box Carton Weight (g)

HG-JHS9-S-BL

170-028-293

Black

0.44

0.043

0.28

0.027

105°

Polyacetal (POM)

Special Type

32

45

4510932162357

40

440

38

HG-JHS9-S-WT

170-028-294

White

0.44

0.043

0.28

0.027

105°

Polyacetal (POM)

Special Type

32

45

4510932162340

40

440

38

Slide to See More

CAD download

Body

Item Name
HG-JHS9-S-BL
HG-JHS9-S-WT
Item Name 2D 3D Others RoHS Item Code
HG-JHS9-S-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-028-293

HG-JHS9-S-WT DXF DWG SAT IGES X_T STEP 3DPDF

170-028-294

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1165_2s_hg_jhs9_e.pdf

Note

—Be sure to read the "Cautions".

—Sold in pairs.

—Make sure to mount spring unit at L side of the body. Check if damper is mounted at R side.

—When installing, ensure that both hinge shafts are levelled and aligned.

—Install a push latch (sold separately) to keep the lid at closed position.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HG-JHM9 - Mini damper hinge

  • HG-JHS9 - Self opening damper hinge

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More