- HG-JHS9-U
SELF-OPEN MINI DAMPER HINGEHG-JHS9-U
2 / 2 total results
Filter items
- Passed 50,000 open/close private cycle test
- Small damper hinge with self-opening function for top-opening lids.
Using with a push-latch enables pop-up function of the lid.
Inset use.
Opening speed of the lid can easily be adjusted with a hex wrench. - Specification
- —Operating temperature: 0°C–40°C
- Application
- —Small lid for conference table, small cover of mechanical equipment, etc.
- Recommended Screw
- —Binding head screw M3, Binding head tapping screw 3, etc.
Videos
Related Information
Spec Table
Body
CAD download
Catalogue
Manuals
Installation Manual | 1165_3_hg_jhs9_e.pdf |
---|
Note
—Be sure to read the "Cautions".
—Sold in pairs.
—Make sure to mount spring unit at L side of the body. Check if damper is mounted at R side.
—When installing, ensure that both hinge shafts are levelled and aligned.
—Install a push latch (sold separately) to keep the lid at closed position.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Min Torque kgf.cm
-
Max Torque kgf.cm
-
Finish/Colour
-
Material
-
RoHS 2
-
-
CAD
-
