- MLC-100DS-WT
NON-MAGNETIC TOUCH LATCHMLC-100DS-WT
1 / 1 total results
Filter items
- Wider vertical adjustment range compared with MLC-100 .
Adjustment range of counter plate installation position: ±4mm vertically and ±3.5mm horizontally.
Long stroke.
No handle needed, just push to open/close.
Non magnetic.
Lightly push to open the door.When closing, arm will catch the counter plate and hold the door by lightly pushing, too.
Installation with rivet is also possible.
Similar item (vertical adjustment range: ±2mm ): MLC-100 . - Specification
- —Passed 100,000 open/close private cycle test
- Accessories
- —Truss head tapping screw 4×16 (SUS), 4×20 (SUS)
- Recommended Screw
- —M4 pan or truss head screw, No.4 rivet
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Magnetic Force kgf
-
- -
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Stroke
-
- -
-
Material
-
-
RoHS 2
-
-
CAD
-
