- MLC-HT130BL
NON-MAGNETIC TOUCH LATCHMLC-HT130BL
1 / 1 total results
Filter items
- Heat Resistance
- Passed 100,000 open/close private cycle test
- Heat resistant up to (120°).
Push latch with long stroke
One push open/close operation removes the need for handles and pulls.
Non-magnetic type
Push in with fingers to shut flap firmly. To open, push on closed flap.
Floating strike can automatically adjust position ±2mm vertically and ±3.5mm horizontally to fit into counter plate.
Also available is the non-heat resistant type MLC-100. - Specification
- —Passed 100,000 open/close private cycle test
- Accessories
- —Truss head tapping screw 4×16 (SUS)
- Recommended Screw
- —M4 pan or truss head screw, No.4 rivet
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue
Note
—Retaining force may decrease at high temperature. The retaining force at 120°C is about 29.4N (3kgf), which may vary depending on the environment and conditions.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Magnetic Force kgf
-
- -
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Stroke
-
- -
-
Material
-
-
RoHS 2
-
-
CAD
-
