MLC-100

NON-MAGNETIC TOUCH LATCHMLC-100

2 / 2 total results

Filter items
  • NON-MAGNETIC TOUCH LATCH
  • 2 mm Vertical Adjustment
  • MLC-100

  • Passed 100,000 open/close private cycle test
Push latch with long stroke
One push open/close operation removes the need for handles and pulls.
Non-magnetic type
Floating strike can automatically adjust position ±2mm vertically and ±3.5mm horizontally to fit into counter plate.
Using the distance plate (sold separately), the installation position of the body can be adjusted
Also available is the heat resistant type MLC-HT130BL with a 40mm stroke
Specification
—Passed 100,000 open/close private cycle test
Accessories
—Truss head tapping screw 4×16 (SUS)
Recommended Screw
—M4 pan or truss head screw, No.4 rivet

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Quotation
MLC-100WT 140-028-540
MLC-100BL 140-033-090
Image Item Name Item Code Quotation RoHS Old Item Name Retaining Force N Retaining Force kgf Push Force N Push Force kgf Colour H L W Stroke Body Material Type Installation Type EAN Box Carton Weight (g)

MLC-100WT

140-028-540

PR-25

90

9.2

14

1.4

White

77.5

45

16

23

PBT

Push

Surface Mount

4510932162944

20

240

32

MLC-100BL

140-033-090

-

90

9.2

14

1.4

Black

77.5

45

16

23

PBT

Push

Surface Mount

4510932165983

20

240

32

Slide to See More

CAD download

Body

Item Name
MLC-100WT
MLC-100BL
Item Name 2D 3D Others RoHS Item Code
MLC-100WT DXF DWG SAT IGES X_T STEP 3DPDF

140-028-540

MLC-100BL DXF DWG SAT IGES X_T STEP 3DPDF

140-033-090

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More