KA-T100S50-W_P

KA-T100S50-W/P

MONITOR ARMKA-T100S50-W/P

8 / 8 total results

Filter items
  • MONITOR ARM
  • Free Stop and Lock / For Touch Screens
  • KA-T100S50-W/P

  • Passed 20,000 private cycle test
  • Free Stop

No wobbling, suppressing shake, suppressing chattering, touch panel monitor operation

— The robust structure securely holds monitors in position. It prevents touch screens from shaking or causing unintentional inputs.
— Allows for free-stop motion in tilt and swivel directions.
— Comes with auxiliary lock mechanism which prevents sagging.
— The auxiliary lock has a safety function. The lock temporarily releases to avoid breakage if an unintentional heavy load is applied on it.
— One- touch installation and removal.
Specification
— Compliant with the VESA standard. (75x75mm,100x100mm)
— Available moitor size: 12 - 23 inches (Weight: Max. 10 kg)
Application
— Liquid crystal monitors for machine tools, OA equipment and medical equipment
Accessories
— Cable tie
Optional item
Rotation Bracket KA-T100S50-PMT

Case Studies

KA-T100S50-W/P
Solving the challenge of fine vibrations (chattering) during touch panel monitor operation with our KA-T100S50-W/P Model Monitor Arm

Videos

Drawings / Illustrations

  • Show all

    [KA-T100S50-W2] Wall Mount / Single Arm

  • Show all

    [KA-T100S50-P2] Pipe Mount (φ30) / Single Arm

  • Show all

    [KA-T100S50-W3] Wall Mount / Double Arms

  • Show all

    [KA-T100S50-P3] Pipe Mount (φ30) / Double Arms

  • Show all

    [Stable Operation]
    Prevents touch screens from shaking or causing unintentional inputs.

  • Show all

    [Rotational Motion]
    The optional rotation bracket allows for free stop in the rotation direction. (Free-stop range: 95° on each side)

  • Show all

    [Auxiliary Lock Operation]

  • Show all

    [Installation and Removal]

  • Show all

    [Can be mounted on aluminium frame]
    Available Aluminium Frame: 30 x 60 mm or 40 x 80 mm/ 2 slots

  • Show all

    [Height Adjustment] For pipe mount type

  • Show all

    [Wiring Cables]
    Comes with covers for cables.

  • Show all

  • [KA-T100S50-W2] Wall Mount / Single Arm
  • [KA-T100S50-P2] Pipe Mount (φ30) / Single Arm
  • [KA-T100S50-W3] Wall Mount / Double Arms
  • [KA-T100S50-P3] Pipe Mount (φ30) / Double Arms
  • [Stable Operation]
    Prevents touch screens from shaking or causing unintentional inputs.
  • [Rotational Motion]
    The optional rotation bracket allows for free stop in the rotation direction. (Free-stop range: 95° on each side)
  • [Auxiliary Lock Operation]
  • [Installation and Removal]
  • [Can be mounted on aluminium frame]
    Available Aluminium Frame: 30 x 60 mm or 40 x 80 mm/ 2 slots
  • [Height Adjustment] For pipe mount type
  • [Wiring Cables]
    Comes with covers for cables.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
KA-T100S50-W2-BL 210-048-353
KA-T100S50-W2-WT 210-048-354
KA-T100S50-P2-BL 210-048-349
KA-T100S50-P2-WT 210-048-350
KA-T100S50-W3-BL 210-048-355
KA-T100S50-W3-WT 210-048-356
KA-T100S50-P3-BL 210-048-351
KA-T100S50-P3-WT 210-048-352
Image Item Name Purchase Item Code Quotation RoHS EAN

KA-T100S50-W2-BL

210-048-353

4510932215770

KA-T100S50-W2-WT

210-048-354

4510932215787

KA-T100S50-P2-BL

210-048-349

4510932215732

KA-T100S50-P2-WT

210-048-350

4510932215749

KA-T100S50-W3-BL

210-048-355

4510932215794

KA-T100S50-W3-WT

210-048-356

4510932215800

KA-T100S50-P3-BL

210-048-351

4510932215756

KA-T100S50-P3-WT

210-048-352

4510932215763

Slide to See More


CAD download

Body

Item Name
KA-T100S50-W2-BL
KA-T100S50-W2-WT
KA-T100S50-P2-BL
KA-T100S50-P2-WT
KA-T100S50-W3-BL
KA-T100S50-W3-WT
KA-T100S50-P3-BL
KA-T100S50-P3-WT
Item Name 2D 3D Others RoHS Item Code
KA-T100S50-W2-BL DXF DWG SAT IGES X_T STEP 3DPDF

210-048-353

KA-T100S50-W2-WT DXF DWG SAT IGES X_T STEP 3DPDF

210-048-354

KA-T100S50-P2-BL DXF DWG SAT IGES X_T STEP 3DPDF

210-048-349

KA-T100S50-P2-WT DXF DWG SAT IGES X_T STEP 3DPDF

210-048-350

KA-T100S50-W3-BL DXF DWG SAT IGES X_T STEP 3DPDF

210-048-355

KA-T100S50-W3-WT DXF DWG SAT IGES X_T STEP 3DPDF

210-048-356

KA-T100S50-P3-BL DXF DWG SAT IGES X_T STEP 3DPDF

210-048-351

KA-T100S50-P3-WT DXF DWG SAT IGES X_T STEP 3DPDF

210-048-352

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/05/10)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/05/10)

Manuals

Note

— Do not forcibly move the monitor after auxiliary lock is activated.
— After installing the monitor, make sure that the release lever is locked.
— Do not operate continuously (repeatedly in a short time).
— Avoid water, oil, and lubricant from getting on the product.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • MONITOR ARM KA-T100S50-W/P Free Stop and Lock / For Touch Screens

  • MONITOR ARM KA-T100S50-W/P How to manage cables

×
  • MONITOR ARM KA-T100S50-W/P How to manage cables

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More