- Industrial Component Hardware
- HINGES
- VARIOUS HINGES
- KA-T100S50-PMT
- KA-T100S50-PMT
ROTATION BRACKETKA-T100S50-PMT
2 / 2 total results
Filter items
- Free Stop
- — Allows monitors to rotate and hold in position.
— Replace the original mounting plate with this bracket.
— One-touch installation and removal. - Specification
- — Compliant with the VESA standard. (Hole interval: 75 x 75 mm / 100 x 100 mm)
— Available monitor size: 12 - 23 inches (Weight: Max. 8 kg) - Applicable product
- — Monitor Bracket KA-T100S50
— Monitor Arm KA-T100S50-W/P
Videos
Drawings / Illustrations
Spec Table
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/05/10)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/05/10)

Manuals
Related products
Category
- Industrial Component Hardware
- HINGES
- VARIOUS HINGES
- KA-T100S50-PMT
- Industrial Component Hardware
- MONITOR MOUNTS
- KA-T100S50-PMT
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Load Capacity N/2pcs
-
Load Capacity N/1pc
