HG-S-HR50

HIGH-RIGIDITY SWIVEL TORQUE HINGEHG-S-HR50

3 / 3 total results

Filter items
  • HIGH-RIGIDITY SWIVEL TORQUE HINGE
  • Unbalanced Load Type
  • HG-S-HR50

  • Free Stop

friction hinge, Positioning hinges, position controle

Application
—Operation panel of machine tools and LCD, etc.
Other
—Usage conditions for vertical mounting is under verification.
Accessories
—Hexagon Socket Head Cap Screw M5x14 (2 pcs) for angle control
—Spring washer 5 (2 pcs)

Videos

Related Information

Drawings / Illustrations

  • [Horizontal Installation Example]
  • [Vertical Load Capacity & Allowable Moment]
  • [Rotation Angle Control Function]
  • [Cut Out Dimensions]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HG-S50-HR50 170-051-124
HG-S100-HR50 170-053-362
eShop
HG-S150-HR50 170-053-363
eShop
Image Item Name Purchase Item Code Quotation RoHS Torque N/m Vertical Load Capacity N Allowable Moment N/m Torque kgf.cm Vertical Load Capacity kgf Allowable Moment kgf.cm Torque/Tolerance N/m #Torque/Tolerance kgf.cm Hinge Type Mounting Position Outer Dimensionφ Centre Hole Diameter Allowable Moment N/m Horizontal Mounting Allowable Moment N/m Vertical Mounting Torque/Tolerance kgf.cm EAN Weight (g)

HG-S50-HR50

170-051-124

5.0

600

80

51.0

61.2

816

(±20%)

(±20%)

Swivel Hinge

Horizontal
Vertical

124

50

80

60

-

4510932194198

1330

HG-S100-HR50

eShop

170-053-362

10.0

-

-

102.0

-

-

(±20%)

-

Swivel Hinge

Horizontal
Vertical

-

-

-

-

(±20%)

4510932228923

1320

HG-S150-HR50

eShop

170-053-363

15.0

-

-

153.0

-

-

(±20%)

-

Swivel Hinge

Horizontal
Vertical

-

-

-

-

(±20%)

4510932228930

1318

Slide to See More


CAD download

Body

Item Name
HG-S50-HR50
HG-S100-HR50
HG-S150-HR50
Item Name 2D 3D Others RoHS Item Code
HG-S50-HR50 DXF DWG SAT IGES X_T STEP 3DPDF

170-051-124

HG-S100-HR50 DXF DWG SAT IGES X_T STEP 3DPDF

170-053-362

HG-S150-HR50 DXF DWG SAT IGES X_T STEP 3DPDF

170-053-363

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2023/05/10)

Note

—Be sure to read the "Cautions".
—Never turn top flange screws (6 pcs), at risk of malfunction.

Related products

Category

Your Recently Viewed Items

×
  • Swivel Torque Hinge HG-S50-HR50

×
Filter
Filter items
Search Clear All ×
Hinge Type
Mounting Position
Length L
  • -
Width W
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More